Technical data

The specifications are typical values for 24 V DC at room temperature.

The product is immediately ready for use.

Note

For performance data for UL, UL Requirements.

Note

Further data can be found at www.balluff.com on the product page.

Ambient conditions

Ambient temperature

BNI XG…-…-P067

−40…+70 °C

BNI XG…-…-R067

−40…+70 °C

BNI XG…-…-Z067

−5…+70 °C (without display function: −25…+70 °C)

Storage temperature

BNI XG…-…-P067

−40…+70 °C

BNI XG…-…-R067

−40…+70 °C

BNI XG…-…-Z067

−25…+70 °C

Protection class
(in screwed state) [1]

BNI XG…-…-P067

IP68, IP69K

BNI XG…-…-R067

IP68, IP69K

BNI XG…-…-Z067

IP67

Electrical data

Operating voltage Ub

18…30 V DC, as per EN 61131-2

Residual ripple

< 1%

Input current at 24 V

130 mA

Electrical connection

Connection (power supply IN/OUT)

M12, L-coded, 5-pin, plug/socket

Input/output ports [2]

M12, A-coded, 8 × socket

Interface

Ethernet

Ethernet Port

2 × 10Base/100Base-Tx

Connection for Ethernet Port

M12, D-coded, socket

Cable types as per IEEE 802.3

Shielded twisted pair min. STP CAT 5 / STP CAT 5e

Data transmission rate

10/100 Mbit/s

Max. cable length

100 m

Flow control

Half-duplex/full-duplex (IEEE 802.33x-Pause)

Note

The device may only be connected to internal Ethernet networks, without external connection or influence from TNV.

IO-Link version

1.1.3

Transmission rate

COM1

4.8 kBaud

COM2

38.4 kBaud

COM3

230.4 kBaud

Port class

BNI XG1-505-0A5-R067

Ports 1…8: Class A

BNI XG3-302-0B5-R067

Ports 1…8

BNI XG3-302-1B5-Z067

Ports 1…8

BNI XG3-508-0B5-R067

Ports 1…8: Class A

BNI XG5-508-0B5-P067

Ports 1…8: Class A

BNI XG5-508-0B5-P067

Ports 1…8: Class A

BNI XG5-508-0B5-R067

Ports 1…8: Class A

BNI XG5-538-0B5-R067

Ports 1…4: Class A /
Ports 5…8: Class B

BNI XG5-508-1B5-Z067

Ports 1…8: Class A

BNI XG5-538-1B5-Z067

Ports 1…4: Class A /
Ports 5…8: Class B

Note

Please check whether IO-Link is supported by your module before using this function. For more information on product variants that support IO-Link, see Supported product variants

Materials

Housing material

BNI XG…-…-P067

Plastic, stainless steel inserts

BNI XG…-…-R067

Plastic, stainless steel inserts

BNI XG…-…-Z067

Zinc die cast, nickel-plated

Mechanical features

Installation

2-hole screw mounting

Ground strap fastening

Screw M4

Dimensions (W × H × D)

BNI XG…-…-P067

68 × 226.2 × 38.3 mm

BNI XG…-…-R067

68 × 226.2 × 38.3 mm

BNI XG…-…-Z067

68 × 224 × 32 mm

Weight

BNI XG…-…-P067

approx. 570 g

BNI XG…-…-R067

approx. 570 g

BNI XG…-…-Z067

approx. 660 g

Approvals and designations

Note

Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.

../../_images/E_CAT_4c_oT1.png

EtherCAT® is a registered trademark and patented technology, licensed by
Beckhoff Automation GmbH, Germany.

CE

../../_images/CE_eu.png

The CE Mark verifies that our products meet the requirements of the current EU
Directive.

UL Requirements

Cleaning

Clean the product only with dry cloth or cloth dampened only with water!

UL certificate

../../_images/Mark_E319845_H_400.png

File: E319845
Enclosure rating: Type 1
Ambient temperature:
+50 °C (BNI XG…-…-R067)
+45 °C (BNI XG…-…-Z067)

The power supply has to be an isolated type or SELV type.

Power ratings

Power input, nominal rated voltage 24 V DC

130 mA maximum consumption
16 A including all output loads

Power output, nominal rated voltage 24 V DC

max. 16 A

Digital input, nominal rated voltage 24 V DC

max. 30 mA/pin (point)

Digital output, nominal rated voltage 24 V DC

Class A IO-Link Port
0.5 A/port (point) Pilot Duty
4 A/port (point) Resistive /General use
16 A or less per device

Cable sizes

Power supply cable

Listed or R/C cable (CYJV2/8) with M12 female thread and L-coded plug rated 24 V minimum, 16 A minimum for all models. S, SJ, SO, ST, SV, or R/C (AVLV2) listed cable marked or specified on the UL Style Page as suitable for external connections, rated 300 V minimum, 14 AWG minimum, unless marked with the maximum load current and overcurrent protection for the cable in accordance with the table below.

Mains connection cable

Listed or R/C cable (CYJV2/8) with an M12 L-coded threaded plug and a voltage rating of at least 24 V and at least 16 A for all models. Listed S, SJ, SO, ST, SV or R/C cable (AVLV2) marked or specified on the UL Style Page as suitable for external connections, rated 300 V minimum and 14 AWG minimum, unless marked with the maximum load current and overcurrent protection for the cable in accordance with the table below.

Communication cable

Listed or R/C cable (CYJV2) with A, B, or D-coded male or female threads, as applicable, for connection to Article 9, M12 plug rated 24 V minimum and 1 A minimum. R/C (AVLV2), marked or specified on the UL Style Page as suitable for external connections, cable rated 28 AWG minimum and 300 V minimum.

Input/output cable

Listed or R/C (CYJV2) cord assembly with threaded male A-coded M12 connector rated 24 V minimum, 4 A minimum. R/C (AVLV2) marked or specified in UL style page as suitable for external interconnection Cord rated 300 V minimum, 20 AWG minimum unless marked with maximum load current and overcurrent protection for the cord in accordance with table below

Cable conductor size, AWG

14

14

16

18

20

22

24

26

28

30

Overcurrent protection maximum amperage [amps]

16

12

8

5.6

5

3

2

1

0.8

0.5

Maximum load [amps]

16

9

8

5.6

4

2.4

1.6

0.8

0.6

0.4