Set logging intervalΒΆ
Open connected devices
The connected devices are opened via the rail on the left side.

Connected Devices
- Click Set logging interval to open the dialog to set the logging interval

Set Logging Interval Dialog
- Enter the data rate variably between 50 ms and 60 s in the Logging interval field.
Note
A total of 4 GB is available on the system for data retention. If this value is exceeded, the system deletes the oldest data.