Skip to content

Software updateΒΆ

To find your Type Code or Order Code, check the nameplate on your product or go to "Connected Devices" and use the Type Code from Master 1.

Here you can update the core apps to the latest software version.
You will find it under Settings > Gateway Settings > Software Update


Software Update location

Note

This will only update the core apps. The other apps can be updated in the App Manager

To select a update file, you have to click on the Upload software file button.

Note

The supported file format is ".mender"


upload file

When the file is uploaded, you can start the installation by clicking on the Start Installation button.


start installation

Note

After the update, the device will reboot. This can take up to 5 minutes. The device wont be accessible for this time.

Warning

Reload the page after the CMTK is booted up again.