Configuration for Output Parameters of RadarImager#
taskOutput#
The output section provides all necessary parameters to adjust the output data interface of the RadarImager.
GICStream#
Standardized network streaming of image data for remote monitoring and analysis, enabling real-time transmission and processing of images between GenICam-compliant devices.
GICStream.singleImage#
By default, the singleImage flag is disabled to transmit images within a Generic Data Container (GenDC). If the container implementation is not available on the client side, the flag can be enabled to send individual images. However, please note that in this case, only individual images can be sent without any meta-information about the capture.
| Property | Value |
|---|---|
| type | Option |
| Default Flag | false |