RadarImager Connectors and Indicators#
Connector and Indicators overview#
| Pos. | Description |
|---|---|
| 1 | Power-LED 🔵 |
| 2 | Status-LED 🟡 |
| 3 | Input for trigger sensor 1 for object detection and trigger for image generation and optional trigger 2 for object movement direction and speed measurement. |
| 4 | Power supply (12 V DC) @10 A |
| 5 | Power on / off |
| 6 | Ethernet connection (RJ45) for connecting the laptop |
LED Indicator overview#
Power LED 🔵#
| Status | Description |
|---|---|
| off | No power supply connected or power switch set to off. |
| blue | Power on, ready for operation. |
Status LED 🟡#
| Status | Description |
|---|---|
| off | System is booting. |
| flashing (short on, long off) |
System initialization. |
| blinking | RadarImager is active and measures constantly. |
| fast blinking | Due to a trigger event, data is recorded which is used for image generation. |
| constantly on or off | Error condition. |