Environmental Conditions#
| Ambient temperature | −25 … +70 °C |
| Storage temperature | −25 … +70 °C |
| Degree of protection according to IEC 60529 (with connection cable screwed in) |
IP69K |
| Altitude | ≤ 2,000 m (above sea level) |
| Relative humidity | ≤ 85 %, non-condensing |
| Pollution | Pollution degree 2 |
| Vibration/Shock | EN 60068-2-27 |
| EMC | country-specific |
Detection/Measurement Range#
| Characteristic | Value |
|---|---|
| Measuring length 1 | 300 ... 15,000 mm |
| Blind zone | 0 ... 300 mm |
Electrical Characteristics#
| Operating voltage VS | 15…30 V DC |
| Nominal voltage | 24 V DC |
| Current consumption at 24 V | 60 mA |
Radar-Specific Characteristics#
| Radar Technology | FMCW |
| Frequency Range | 122 – 123 GHz |
| Max. Transmit Power EIRP | < 20 dBm EIRP |
| Antenna Polarization | Circular |
Info
Radio characteristics (radiated power, antenna gain, etc.) are country-specific due to different national regulations and depend on the device variant. Country-specific details on conformity and approval can be found in the enclosed information or at www.balluff.com on the product page.
Electrical Connection#
| Connection IO-Link/Power | M12 built-in connector, 4-pin, A-coded |
Output/Interface#
| Interface (Pin 4) | IO-Link Revision 1.1 (COM 3) |
| Digital output (Pin 2) | |
| – Output voltage VLow / VHigh | 0 V / VS – 0.3 V |
| – Output current (limited) | ≤ 60 mA |
Error and Out-of-Range Thresholds#
To support diagnostic and monitoring functions, the following internal thresholds are defined for the analog interface:
- Voltage thresholds:
- Error condition: 11.0 V
- Out-of-range high: 10.5 V
- Out-of-range low: –0.5 V
- Current thresholds:
- Error condition: 22.0 mA
- Out-of-range high: 21 mA
- Out-of-range low: -1 mA
These values are used internally to detect abnormal signal conditions and trigger appropriate device status changes. They are not configurable and are defined as fixed constants in the firmware.
Mechanical Data#
| Housing material | Stainless steel |
| Cap material | PEEK |
| Dimensions (L × D) | 94mm × 30 mm |
| Weight | 60 g |
Approvals and Markings#
With the CE mark, we confirm that our products comply with the requirements of the current EU directive.
Info
For more information on directives, approvals, and standards, see www.balluff.com on the product page.
-
Measurements are also possible in the range below 300 mm, but accuracy and object detection cannot be guaranteed in this range. ↩