Skip to content

Software updateΒΆ

Here you can update the core apps to the latest software version.
You will find it under Settings > Gateway Settings > Software Update


Software Update location

Note

This will only update the core apps. The other apps can be updated in the App Manager

  • Update online

    Update the CMTK online by clicking on Check for update. As long as your PC has internet connection the version will be displayed and you can click on Download.


    Online update

  • Update from file

    When you want to install the update manually you need to find your Type Code or Order Code. Check the nameplate on your product or go to "Connected Devices" and use the Type Code from Master 1.

    To select a update file, you have to click on the Upload software file button.

    Note

    The supported file format is ".mender"


    upload file

When the file is uploaded, you can start the installation by clicking on the Start Installation button.


start installation

Note

After the update, the device will reboot. This can take up to 5 minutes. The device wont be accessible for this time.

Warning

Reload the page after the CMTK is booted up again.