Installation

Preparing for installation

Installation information

Two mounting options are provided:

  • Mounting in a hole with internal thread (mounting hole).

  • Mounting in a through-hole (without internal thread) using a mounting nut (see Accessories).

Installation guidelines

Installation in non-magnetizable material

We recommend using non-magnetizable material to mount the BTL and magnet.

../_images/BTL_%28BZ%29EC_E11A_010_Installation_A_00.svg

min. Ø D2 = Minimum bore diameter (see Table Bore Diameter)

No.

Description

1

Non-magnetizable material

2

Magnet

Installation in magnetizable material

If using magnetizable material, the BTL must be protected against magnetic interference through suitable measures (e.g. spacer ring made of non-magnetizable material, a suitable distance from strong external magnetic fields).

../_images/BTL_%28BZ%29EC_E11A_010_Installation_C_00.svg

min. Ø D2 = Minimum bore diameter (see Table Bore Diameter)

No.

Description

1

Magnet

2

Spacer ring made of non-magnetizable material

Installation instructions

Hydraulic cylinder

If installed in a hydraulic cylinder, the magnet should not make contact with the rod. Minimum bore diameter in the support piston:

Rod diameter

Bore diameter D2

10,2 mm

At least 13 mm

Mounting hole

Depending on the version, the BTL comes with an M18×1.5 thread (according to ISO) or a 3/4“-16UNF thread (according to SAE) to secure it. Accordingly, the mounting must be made before assembly.

../_images/02_006_BTL7.png

Mounting hole M18×1.5 according to ISO 6149 O-Ring 15.4×2.1

../_images/02_007_BTL7.png

Mounting hole 3/4”-16UNF according to SAE J475 O-Ring 15.3×2.4

Horizontal mounting

For horizontal mounting with measuring lengths > 500 mm, support the rod and, if necessary, screw it on at the end (with threaded rod end).

Magnet

Various magnets are available for the BTL (see Accessories).

Installation recommendation for hydraulic cylinders

If installing horizontally in a hydraulic cylinder (measuring lengths > 500 mm), we recommend affixing a slide element to protect the rod end from wear.

Note

Dimensioning of the detailed solutions is the responsibility of the cylinder manufacturer.

The slide element material must be suitable for the appropriate load case, medium used, and application temperatures. E.g. Torlon, Teflon or bronze are all possible materials.

../_images/Iso_cylinder.png

Example 1, BTL is installed with slide element

The slide element can be screwed on or bonded.

  • Secure the screws so they cannot be loosened or lost.

  • Select a suitable adhesive.

../_images/7.png
../_images/8.png

Detail view and top view of slide element

There must be a gap between the slide element and piston bore that is sufficiently large for the hydraulic oil to flow through.

Options for fixing the magnet:

  • Screws

  • Threaded ring

  • Press fitting

  • Notches (center punching)

Note

If installed in a hydraulic cylinder, the magnet should not make contact with the rod.

The hole in the spacer ring must ensure optimum guidance of the rod by the slide element.

../_images/BTL_EinbauZylinder_02_labeled.png

Fixing of magnet

Installation

Note

For dimensions, see structure diagram.

Note

Suitable nuts for the mounting thread are available as accessories (see Accessories).

Notice

Interference in function

Improper installation can compromise the function of the BTL and result in increased wear.

  • Ensure that the contact surface of the BTL is in full contact with the mounting surface.

  • Seal the hole perfectly (O-ring/flat seal).

Mounting in a hole with internal thread (mounting hole)

To mount the BTL in a hole with internal thread, proceed as follows:

  1. Make a mounting hole with thread (possibly with countersink for the O-ring) acc. to Mounting hole figure 1 or Mounting hole figure 2.

  2. Screw the BTL with mounting thread into the mounting hole (max. torque 75 Nm).

Mounting in a through-hole

Note

Mounting in a through-hole is only permitted under ambient atmospheric pressure.

To mount the BTL in a through-hole, proceed as follows:

  1. Guide the BTL through the hole.

  2. Screw the mounting nut (max. torque 75 Nm, see Accessories) onto the mounting thread on the rod side.

Further steps

  • Install the magnet (accessory).

  • From measuring length of 500 mm: Support the rod and if necessary screw on at the end.

Electrical Connection

The electrical connection is made via a plug connection (for pin assignment see S92 connector) .

Note

See the information about Shielding and cable routing here.

../_images/S92_Stecker_Pinbelegung.png

Pin assignment of S92 (view from above on BTL)

Pin

…-E11AA…

…-E11A1…

…-E11AE…

…-E11A5…

1

19,2…28,8 V

2

0…10 V

10…0 V

4…20 mA

20…4 mA

3

GND[1]

4

0V

5

Unassigned[2]

Shielding and cable routing

Note

Defined ground!

The BTL and the control cabinet must be at the same ground potential.

Shielding

Observe the following instructions to ensure electromagnetic compatibility (EMC):

  • A shielded cable between BTL and controller can be used to increase EMC in the application. Shielding: Braided copper shield with minimum 85% coverage.

Magnetic fields

The position measuring system is a magnetostrictive system. Ensure that there is sufficient distance between the BTL and the transducer/holding cylinder and strong, external magnetic fields.

Cable routing

All cables between BTL, control and power supply must be routed tension-free. To prevent electromagnetic interference, ensure sufficient distance from high-current cables and cables carrying high-frequency voltage signals (e.g. from frequency converters).

Note

Only approved cables with a minimum cross-sectional area of AWG 24 may be used. All connected cables must have a temperature resistance of at least 85 °C. Use copper conductor, only.

Cable length

The maximum cable length is 30 m.[3]