Technical data

The specifications are typical values at 24 V DC, room temperature and for a measuring length of 500 mm in conjunction with the BTL-P-1013-4R, BTL-P-1013-4S, BTL-P-1012-4R or BTL-P-1014-2R magnet.

The product is immediately ready for operation, full accuracy is achieved after the warm-up phase.

Note

Further data can be found at www.balluff.com on the product page.

Ambient condition

Parameter

Specification

Ambient temperature

−40…+75 °C

Storage temperature

−40…+85 °C

Relative humidity

≤ 90%, non-condensing

Operating pressure

≤ 350 bar

Short term pressure

530 bar (10 × 1 min)

Typ. temperature coefficient [1]

≤ 30 ppm/K

Shock rating as per EN 60068-2-27 [2], [3]

100 g/6 ms

Continuous shock per EN 60068-2-27 [2], [3]

50 g/2 ms

Vibration per EN 60068-2-6 [2], [3]

12 g, 10 …2000 Hz

Protection per IEC 60529 (when threaded together) [4]

IP67

Detection range/Measuring range

Parameter

Specification

Measuring length

25…1200 mm

Analaog position resolution

…-E11AA/-E11A1

336 µV ≥ 16 µm

…-E11AE/-E11A5

336 nA ≥ 11,5 µm

Repeat accuracy

with measuring length < 500 mm

≤ ±20 µm

with measuring length > 500 mm

≤ ±0.002% FS

Measuring frequency

1000 Hz

Linearity deviation [4]

with measuring length ≤ 500 mm

±200 μm

with measuring length > 500 mm

±0.04% FS

Detectable speed

≤ 10 m/s

Velocity resolution

0.1 mm/s

Electrical data

Parameter

Specification

Operating voltage Ub

19,2…28,8 V DC

Typical current draw (at 24 V DC)
E11AA/E11A1
E11AE/E11A5


≤ 25 mA
≤ 40 mA

Typical power consumption
E11AA/E11A1
E11AE/E11A5


≤ 0,55 W
≤ 0,75 W

Maximal power consumption [4]

1,2 W

Overvoltage protection

Ub up to 36 V DC

Voltage-proof up to (GND – Housing)

500 V DC

…-E11AA/E11A1…
Output current

≤5 mA

…-E11AE/E11A5…
Load resistance RLC

≤500 Ohm

Electrical Connection

Parameter

Specification

Short circuit protection

Signal output to GND and to 30 V DC

Protected against polarity reversal

Ub up to 30 V DC

Output/ Interface

Parameter

Specification

Analog, voltage

  …E11AA…

0…10V

  …E11A1…

10…0V

Analog, current

  …E11AE…

4…20mA

  …E11A5…

20…4mA

Materials

Part

Material type

Housing

Plastics and Stainless steel

Rod

Stainless steel

Mechanical features

Parameter

Specification

Rod diameter

10.2 mm

Weight (depends on length)

Approx. 1 kg/m

Rod wall thickness

2 mm

Housing mounting via threads

BTL B…

M18×1.5

BTL Z…

3/4“-16UNF

Connector

Parameter

Specification

M12/ S92

5 Pins

Approvals and markings

Marking

Meaning

../../_images/CE_eu.png

The CE Mark verifies that our products meet the requirements of the current EU Directive.

Note

Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.