Communication parameters¶
In the following table the basic IO-Link specification.
| Specification | IO-Link Description | Value |
|---|---|---|
| Transmission rate | COM | COM3 (230.4 kBaud) |
| Minimum cycle time of device | min cycle time | 0×0A (10ms) |
| Frame specification: – Amount of Preoperate on demand data required – Amount of Operate on demand data required - ISDU |
M-sequence capability: – Number of On-demand Data in Preoperate – Number of On-demand Data in Operate - ISDU supported |
0×1B 2 bytes 2 bytes Supported |
| IO-Link protocol version | Revision ID | 0×11 (Version 1.1) |
| Amount of process data from the device to the master |
ProcessDataIn | 0×CB (12 bytes) |
| Amount of process data from the master to the device | ProcessDataOut | 0×00 (0 Bit) |
| Manufacturer ID | Vendor ID | 0×378 |
| Device identification | Device ID | 0x0C0102 0x0C0103 |
Communication parameters – Device variants¶
The following device variants can be selected (also see chapter Variant configuration):
| Variant name | Device identification | Transmission rate | Minimum cycle time of device | Frame specification (Number of Preoperate on demand data required/Number of Operate on demand data required / ISDU) | IO-Link protocol version | Qty. of process data | |
|---|---|---|---|---|---|---|---|
| from the device to the master | from the master to the device | ||||||
| BRS M30 Premium (Distance/ Object detection) | 0x0C0102 (786690) |
COM3 (230.4 kBaud) |
0x0A (10 ms) |
0×1B (2 bytes / 2 bytes / supported) |
0×11 (Version 1.1) |
0xCB (12 bytes) |
0×00 (0 Bit) |
| BRS M30 Premium (Radar Reflex Gate) | 0x0C0103 (786691) |
COM3 (230.4 kBaud) |
0x0A (10 ms) |
0×1B (2 bytes / 2 bytes / supported) |
0×11 (Version 1.1) |
0xCB (12 bytes) |
0×00 (0 Bit) |