Overview of the included Functions¶
Secondary Functions¶
System Functions¶
Device variants¶
The following variants can be selected (also see chapter Variant Configuration):
BRS M30 Premium (Distance/ Object detection)
BRS M30 Premium (Radar Reflex Gate)
| Variant name | Device identification | Transmission rate | Minimum cycle time of device | IO-Link protocol version | Number of process data | |
|---|---|---|---|---|---|---|
| from the device to the master | from the master to the device | |||||
| BRS M30 Premium (Distance/ Object detection) | 0x0C0102 | 230.4 kBaud | 10 ms | Version 1.1.4 | 12 bytes | 0 byte |
| BRS M30 Premium (Radar Reflex Gate) | 0x0C0103 | 230.4 kBaud | 10 ms | Version 1.1.4 | 12 bytes | 0 byte |