Ports and services

This topic lists the network services and ports used by the device. The information helps network planners and cybersecurity professionals understand the device’s communication requirements, configure firewalls, and plan secure network architectures.

Those tables show the interfaces and services on OSI Level 2 and OSI Level 3 depending on the configuration of the product, through which the device can be accessed.

Note

Packet filtering

Packets are processed based on their importance for network operation. Due to various security-related packet filters, some packets directed to the CPU of the switch may be discarded. As a result, not all ICMP packets may reach the CPU and therefore may remain unanswered.

General interfaces and services

The following table shows the general interfaces and services that are available on all fieldbuses.

Note

For EtherCAT, these interfaces are also available but tunneled via Ethernet over EtherCAT (EoE).

General interfaces and services

Interface [1]

Protocol Type

Transport Protocol & Port

Direction [2]

Port state [3]

Description

Web client - WebUI and REST API

HTTP

TCP/80

IN / OUT

Closed

Access to user interface via username and password. Rate limiting with timeout is implemented.

Web client - WebUI and REST API

HTTPS (SSL/TLS)

TCP/443

IN / OUT

Open

TLS v1.3. Secure transport and access to UI via username and password. Default: self-signed certificate. FW 1.4.0: customer can upload own certificate chain. Rate limiting with timeout is implemented.

SNTP Client

UDP

UDP/123

IN

Closed

Activated via WebUI/REST API when configuring a time server.

MQTT Client

MQTT / MQTTS

OS-dependent (e.g. 1883 / 8883)

OUT

Closed

MQTT or MQTTS with TLS. Broker ports configurable (1883 / 8883 with TLS). Client port chosen by OS. MQTTS should be preferred. Communication is encrypted, but server/broker validation depends on configuration. FW 1.4.0: customer can upload certificates and enable broker validation.

PROFINET

The table below shows the interfaces and services for PROFINET.

PROFINET interfaces and services

Interface / Service

Protocol Type

Transport Protocol & Port

Direction [2]

Port state [3]

Description

PROFINET RPC Server (PNIO)

UDP

UDP/34964

IN

Open (Fixed)

Main RPC server port. Receives connect/write/read/control calls from IO controller.

PROFINET RPC Server (RPC)

UDP

UDP/49152 (per instance)

IN

Open (Fixed)

Secondary RPC server port for parallel AR connections.

PROFINET RPC Client

UDP

UDP/53248 (0xD000)

OUT

Open (Fixed)

Local UDP binding for outgoing alarm notifications.

SNMP Agent

UDP

UDP/161

IN

Open

Provides MIB-II and LLDP-MIB (IEEE 802.1AB + PROFINET) via SNMP. Required for PROFINET compliance (IEC 61158).

PROFINET RT - Cyclic Data

PROFINET RT

EtherType 0x8892, Frame-ID 0x8000-0xBFFF

IN / OUT

Open (Fixed)

Cyclic I/O data exchange between IO device and IO controller.

PROFINET RTA - Alarms

PROFINET RT

EtherType 0x8892, Frame-ID 0xFC01 / 0xFE01

IN / OUT

Open (Fixed)

Acyclic alarm PDUs (RTA Class 1), raw Ethernet frames.

PROFINET DCP - Configuration

PROFINET DCP

EtherType 0x8892, Frame-ID 0xFEFC-0xFEFF

IN / OUT

Open (Fixed)

Device configuration and diagnostics.

PROFINET LLDP - Topology

LLDP

EtherType 0x88CC

IN / OUT

Open (Fixed)

Topology discovery via LLDP multicast.

PROFINET MRP - Ring Redundancy

MRP

EtherType 0x88E3

IN / OUT

Open (N/A)

Media Redundancy Protocol for ring topologies.

VLAN Tagging

IEEE 802.1Q

EtherType 0x8100

IN / OUT

Open (Fixed)

VLAN tagging required for prioritized PROFINET RT traffic.

ARP / ACD

ARP

EtherType 0x0806

—

Open (Fixed)

Address resolution and collision detection.

EtherNet/IP

The table below shows the interfaces and services for EtherNet/IP.

EtherNet/IP interfaces and services

Interface / Service

Protocol Type

Transport Protocol & Port

Direction [2]

Port state [3]

Description

EtherNet/IP Encapsulation (TCP)

CIP

TCP/44818

IN

Open (Fixed)

TCP server for explicit messaging.

EtherNet/IP Encapsulation (UDP)

CIP

UDP/44818

IN

Open (Fixed)

UDP server (broadcast/unicast).

EtherNet/IP I/O

CIP

UDP/2222

IN

Open (Fixed)

Cyclic process data communication.

Ethernet/IP LLDP

LLDP

—

—

N/A

Layer 2 topology discovery.

DHCP Client

UDP

UDP/68

IN

Open

Only active if DHCP mode enabled.

BOOTP

UDP

UDP/68

—

N/A

Only active in BOOTP mode.

ARP / ACD

ARP

EtherType 0x0806

—

Open (Fixed)

Address resolution and collision detection.

Modbus

The table below shows the interfaces and services for Modbus.

Modbus interfaces and services

Interface / Service

Protocol Type

Transport Protocol & Port

Direction [2]

Port state [3]

Description

Modbus

TCP

TCP/502

—

Open (Fixed)

Modbus communication.

EtherCAT

The table below shows the interfaces and services for EtherCAT.

EtherCAT interfaces and services

Interface / Service

Protocol Type

Transport Protocol & Port

Direction [2]

Port state [3]

Description

EtherCAT (AoE, EoE, CoE, cyclic)

Layer 2

—

—

Open (N/A)

All EtherCAT protocols operate on Layer 2.

EtherCAT

EtherCAT

EtherType 0x88A4

IN / OUT

Open (Fixed)

EtherCAT datagrams. IoT protocols can be tunneled via EoE.