| Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
| Identification |
| Vendor Name |
0x0010 (16) |
0 |
R |
7 bytes |
STRING |
n/a |
"Balluff" |
| Vendor text |
0x0011 (17) |
0 |
R |
15 bytes |
STRING |
n/a |
"www.balluff.com" |
| Variant BRS M30 Premium (Distance/ Object detection) |
| Product Name |
0x0012 (18) |
0 |
R |
55 |
STRING |
n/a |
BRS S-M30S04-0301-LA2-000S04 (Distance/Object detection) |
| Product ID |
0x0013 (19) |
0 |
R |
55 |
STRING |
n/a |
BRS S-M30S04-0301-LA2-000S04 (Distance/Object detection) |
| Product text |
0x0014 (20) |
0 |
R |
63 |
STRING |
n/a |
Radar sensor Premium, Object Detection & Distance Measurement |
| VariantBRS M30 Premium (Radar Reflex Gate) |
| Product Name |
0x0012 (18) |
0 |
R |
51 |
STRING |
n/a |
BRS S-M30S04-0301-LA2-000S04 (Radar Reflex Gate) |
| Product ID |
0x0013 (19) |
0 |
R |
51 |
STRING |
n/a |
BRS S-M30S04-0301-LA2-000S04 (Radar Reflex Gate) |
| Product text |
0x0014 (20) |
0 |
R |
43 |
STRING |
n/a |
Radar sensor Premium, Reflex gate mode |
| Serial Number |
0x0015 (21) |
0 |
R |
16 bytes |
STRING |
n/a |
|
| Hardware Revision |
0x0016 (22) |
0 |
R |
2 bytes |
STRING |
n/a |
|
| Firmware Revision |
0x0017 (23) |
0 |
R |
≤ 10 bytes |
STRING |
n/a |
|
| Application Specific Tag |
0x0018 (24) |
0 |
R/W |
≤ 32 bytes |
STRING |
Yes |
"***" |
| Function Tag |
0x0019 (25) |
0 |
R/W |
≤ 32 bytes |
STRING |
Yes |
"***" |
| Location Tag |
0x001A (26) |
0 |
R/W |
≤ 32 bytes |
STRING |
Yes |
"***" |
| Product Type Code |
0x0700 (1792) |
0 |
R |
≤ 64 bytes |
STRING |
n/a |
BRS S-M30S04-0301-LA2-000S04 |
| Product Order Code |
0x0701 (1793) |
0 |
R |
7 bytes |
STRING |
n/a |
BRS0002 |
| Locator |
| Locator Timeout |
0x00FE (254) |
0 |
R/W |
2 bytes |
UINT16 |
Yes |
10 |