LED Meaning¶
Description¶
Only the signal with the highest priority is displayed. The signals are listed in descending priority.
Balluff Standard¶
| LED 1 (Operating State and Communication) | ||
|---|---|---|
| Name | Signal | Meaning |
| Failure | Red, static | General error |
| Communication | Green, alternating with LED off in a ratio of 10:1, 1 s period | IO-Link communication is active. The device is ready. |
| Ready | Green, static | The device is ready. |
| Firmware Update | Magenta, alternating with LED off in a ratio of 9:1, 1 s period | Firmware update is in progress. The LED indicates update activity. |
| LED 2 (Indication/Warning/Teach/Device Discovery) | ||
|---|---|---|
| Name | Signal | Meaning |
| Locator | Blue, double blink (2×100 ms on, 100 ms pause), then 600 ms off – 1 s cycle | The function Locator can be activated via a system command to find the device again. |
| Maintenance required | Blue, static | Perform a factory reset |
| Short Circuit Pin 2 / Pin 4 | Red, flashing, 3 Hz | Short circuit at pin 2 or pin 4 |
| Teach-in | Red, static | The device is currently in teach-in mode. |
| Overload | Orange, flashing, 3 Hz | Overload on pin 2 / pin 4 has been detected. |
| Bad Signal Quality | Orange, flashing, 1 Hz | Poor signal quality, the signal quality is below the configured warning threshold. |
| Out of Specification | Yellow, flashing, 3 Hz | The device is operated outside of specifications. The measurement value is unknown due to an error or outside of the measurement range. |
| Function Display | Yellow, static | Switching point is active. |