Product description

Function

A pressure sensor is used to measure the pressure of liquids or gases in machines and industrial systems. The applied pressure is converted into an electrical signal, which is then processed electronically and provided as a measurement value. Depending on the device version, the measured pressure value is transmitted via the corresponding interface as either an analog or a digital output signal.

../../_images/BFP-3SA_Product_Picture_with_numbers.png

Operating elements

1

Electrical connection

2

Spanner flats

3

Process connection

Electrical connection: The electrical connection is made via a plug connection (see Type code).

Housing: Robust housing containing the sensor electronics and pressure sensing components.

Process connection: The sensor is mounted to the application via a standardized process connection. Various process connection types are available depending on the application requirements (see Type code).

Note

The sensor does not have a visual status indicator.

Construction

../../_images/BFP_3SA_NPT_1_4.png

BFP 3SAx-02X000-… with Male Thread NPT 1/4”

../../_images/BFP_3SA_R1_4.png

BFP 3SAx-05X000-… with Male thread R1/4”

../../_images/BFP_3SA_G1_4_A.png

BFP 3SAx-22V000-… with Male Thread G 1/4”

../../_images/BFP_3SA_G1_2_A.png

BFP 3SAx-29V000-… with Male Thread G 1/2”

Labeling

../../_images/Fluid-Labels_BFP0001.png

Label, example

1

Order code

2

Type code

3

Serial number

4

QR-Code

5

Operating voltage and Measuring range

6

Approvals

Type code

Example

BFP

3SA2

-

29V000

-

R05

-

AE6

-

000S04

Definition

BFP

3Sab

-

ccd000

-

Ree

-

ffg

-

000S04

Type code variant details

Code

Parameter

Meaning

BFP 3S

Sensor type

Balluff Fluid Sensor Pressure

a

Design

  • A = Transmitter with pressure compensation vent

b

Overload pressure

  • 2 = 2 × measuring range

cc

Process connection

  • 02 = Male Thread NPT 1/4”

  • 05 = Male thread R1/4”

  • 22 = Male thread G1/4”

  • 29 = Male thread G1/2”

d

Process connection sealing material

  • V = FKM (Viton)

  • X = No sealing ring

Ree

Measurement range

  • R01 = −1…0 bar

  • R05 = −1…2 bar

  • R10 = −1…10 bar

  • R18 = −1…39 bar

  • R22 = −1…60 bar

  • R32 = 0…1 bar

  • R34 = 0…2 bar

  • R35 = 0…2.5 bar

  • R38 = 0…5 bar

  • R39 = 0…6 bar

  • R40 = 0…10 bar

  • R41 = 0…16 bar

  • R42 = 0…20 bar

  • R43 = 0…25 bar

  • R45 = 0…40 bar

  • R46 = 0…50 bar

  • R48 = 0…100 bar

  • R50 = 0…160 bar

  • R53 = 0…250 bar

  • R56 = 0…400 bar

  • R58 = 0…600 bar

ff

Output type

  • AA = Analog output, 0…10 V, rising

  • AE = Analog output, 4…20 mA, rising

  • AM = Analog output, 0.5…4.5 V, ratiometric, 3-wire

g

Operating voltage

  • 6 = 8…30 V DC

  • 7 = 14…30 V DC

  • 9 = 5 V DC

000S04

Electrical connection

M12 plug, 4-pin