Technical data

Note

Further data can be found at www.balluff.com on the product page.

Specifications

Depending on the selected instrument version (e.g. seals) the specification may deviate from the specifications listed here. The specifications in the order documentation are definitive.

Specifications

Specification

Condition / Description

Value

Measuring range

See product label / see Type code

Maximum working pressure

Corresponds to the upper measuring range value / measuring range full-scale value. Any permanent operation above the maximum working pressure is not permissible.

Overpressure limit

The overpressure limit is based on the measuring range. Depending on the selected process connection and the seal, restrictions in the overpressure limit can result.

Overpressure limit

2 times

Pollution degree

2

Overvoltage category

I

Ingress protection (IP code) per IEC 60529

IP67

Service life

Measuring range ≥ 600 bar [≥ 8,000 psi]

10 million load cycles

Service life

Measuring range > 0.1 bar [> 1 psi]

100 million load cycles

Vacuum resistance

Yes

Output signal

See product label

Auxiliary power

See product label

Current supply

See product label

Settling time per IEC 61298-2

Measuring range ≥ 0.4 bar [≥ 5.8 psi]

< 1 ms

Switch-on time

Measuring range ≥ 0.4 bar [≥ 5.8 psi]

< 15 ms

Pin assignment

See product label

Short-circuit resistance

S+ vs. U-

Reverse polarity protection

U+ vs. U-; no reverse polarity protection with ratiometric output signal

Material (wetted)

< 10 bar [< 150 psi]

Stainless steel 316L

Material (wetted)

≥ 10 bar [≥ 150 psi]

Stainless steel 316L and PH grade steel

Material (wetted)

≤ 25 bar abs. [≤ 400 psi abs.]

Stainless steel 316L

Material (wetted)

Seal for each process connection

See data sheet

Humidity

0 … 90 % relative humidity (non-condensing)

Operating altitude

≤ 2,000 m above sea level

Maximum measured error

Maximum measured error

Measuring range

Maximum measured error per IEC 61298-2

Measuring ranges ≥ 0.6 bar [≥ 8.7 psi]

≤ ±1 % of span

Additional zero point error depending on the mounting position for measuring range ≤ 1 bar [≤ 15 psi]:

Mounting position 180°, vertical, top process connection

  • ≤ 1 mbar [≤ 0.015 psi]

Mounting position 90°, horizontal

  • ≤ 0.6 mbar [≤ 0.009 psi]

Operating conditions

Operating conditions

Operating conditions

Medium temperature limit

Ambient temperature limit

Storage temperature limit

Temperature ranges

-30 … +100 °C [-22 … +212 °F]

-30 … +100 °C [-22 … +212 °F] [1]

-40 … +70 °C [-40 … +158 °F]