Installation and connection
Installation
Mechanical mounting
Only use the flow switch if it is in perfect condition with respect to safety. Prior to commissioning, the pressure switch must be subjected to a visual inspection.
Commissioning and operation of the instrument may only be carried out by skilled personnel, see chapter Safety notes
Requirements for mounting point
The mounting position and probe length are extremely important for the quality and reliability of the measuring results.
The mounting point must meet the following conditions:
Sealing faces are clean and undamaged.
Sufficient space for a safe electrical installation.
Permissible ambient and medium temperatures remain within the performance limits. Consider possible restrictions on the ambient temperature range caused by mating connector used. For performance limits, see chapter Technical data
The probe tip must be completely surrounded by medium.
If possible, position the probe tip in the area of maximum flow velocity (pipe centre).
The minimum immersion depth of the sensor is L ≥16 mm.
The probe tip must not touch the opposite wall.
Recommended mounting positions
Mounting the flow switch in downpipes open towards the bottom is impermissible. This use does not comply with the intended use.
Sensor alignment
During mechanical assembly of the BFF-3SD, make sure that the installation mark points in the opposite direction of the flow direction of the medium.
Sealing
For sealing the process connections with parallel threads, use flat gaskets, lens-type sealing rings or profile sealings at the sealing face. With a tapered thread (e.g. NPT thread), sealing is made in the thread using additional sealing materials, e.g. PTFE tape (EN 837-2).
Disturbing interferences in the piping system
For correct measurement, the flow switch requires a fully developed flow profile. This is why calming sections must be provided in the pipeline after a pump, a pipe elbow, installed parts and changes in cross-section.
Mounting the device
Note
The max. torque depends on the mounting point (e.g. material and shape). If you have any questions, please contact our application consultant.
Electrical connection
Requirements for voltage supply
Supply voltage: DC 15 … 35 V
This equipment is intended for operation with low voltages which are separated from the AC 230 V (50 Hz) mains voltage or voltages greater than AC 50 V or DC 120 V for dry environments. A connection to an SELV circuit is recommended, or alternatively to circuits with a different protective measure in accordance with IEC 60364-4-41 installation standard.
The power supply for the flow switch must be made via an energy-limited electric circuit in accordance with section 9.4 of UL/EN/IEC 61010-1 or an LPS to UL/EN/IEC 60950-1 or class 2 in accordance with UL1310/UL1585 (NEC or CEC). The voltage supply must be suitable for operation above 2,000 m above sea level, should the flow switch be used at this altitude.
Requirement for shielding and grounding
The flow switch must be grounded in accordance with the grounding concept of the plant. The instrument must be grounded via the process connection.
Connecting the instrument
Assemble the mating connector.
Establish the plug connection.
Pin assignment
Pin |
Signal |
Description |
|
|---|---|---|---|
1 |
U+ |
Positive power supply |
|
2 |
SP2/S+ |
Switching output 2/Analog output |
|
3 |
U- |
Negative power supply |
|
4 |
SP1/C |
Switching outout 1/Communication with IO-Link |
|
Note
For pin assignments, see also product label
For instruments without North American certification
This equipment is intended for operation with low voltages which are separated from the AC 230 V (50 Hz) mains voltage or voltages greater than AC 50 V or DC 120 V for dry environments. A connection to an SELV circuit is recommended, or alternatively to circuits with a different protective measure in accordance with IEC 60364-4-41 installation standard.
For instruments with North American certification per UL/CSA IEC 61010-1
The power supply for the pressure sensor must be made via an energy-limited electric circuit in accordance with section 9.3 of UL/EN/IEC 61010-1 or an LPS per UL/EN/IEC 62368-1 or class 2 in accordance with UL1310/UL1585 (NEC or CEC). The voltage supply must be suitable for operation above 2,000 m should the pressure switch be used at this altitude.
Shielding and cable routing
Include the pressure switch in the equipotential bonding via the process connection or connect it to ground (earth).