Technical data

Depending on the selected instrument version (e.g. seals), the specification may deviate from the specifications listed here. The specifications in the order documentation are definitive.

Accuracy specifications

The accuracy of the flow switch depends on various parameters such as flow profile, inlet conditions, viscosity and/or thermal conductivity of the medium, possible contamination and/or deposits on the sensor. Therefore, the reference measured values given only constitute an accuracy under calibration conditions.

The model BFF-3SD offers extensive adjustment possibilities to adapt the instrument to the on-site conditions in the best possible way.As a flow switch it is used for reliable monitoring, for example, of dry running. The flow value output should only be used as a trend indicator in order to monitor process changes.

Accuracy specifications

Flow

0.05 … ≤ 1 m/s ≤ ±5 % of end value of measuring range
> 1 … ≤ 1.75 m/s ≤ ±10 % of end value of measuring range
> 1.75 … 3 m/s ≤ ±20 % of end value of measuring range

Temperature

≤ ±2 K

Non-repeatability per IEC 62828-1

Flow

±2 % of end value of measuring range

Temperature

≤ 0.5 K (for flow ≥ 0.2 m/s)

Temperature error, flow at
-20 … +85 °C [-4 … +185 °F]

0.13 % of end value of measuring range per K (typical)

Switch hysteresis

Flow

Adjustable, min. 1.7 % of end value of measuring range

Temperature

Min. 1.8 K

Reference conditions

Per IEC 62828-1

Calibration conditions

Medium

Water

Nominal position

Process connection downwards
Inner diameter of pipe 26 mm
Upstream/Downstream pipe 1 m/0.5 m
Marking towards the upstream flow side twist of ±5°

Measuring range

The in-factory adjustment is carried out with the medium water. It is recommended to carry out the adjustment, relative to the minimum/maximum flow of the system, via the menu.

Measuring range

Flow

0 … 3 m/s

Temperature

-20 … +85 °C [-4 … +185 °F]

Turndown ratio (flow or temperature)

The analog output signal is freely scalable within the range of 5:1.

When setting turndown, there is a proportional increase in the measuring deviation and temperature error.

Digital display

Digital display

Indication range

14 segments

Units

Flow:
%, m/s, l/min, m³/h, ft/s, ft³/min, gal(US)/min, gal(I)/min
Factory setting: m/s
Temperature
°C, °F
Factory setting: °C

Colour

Red LED

Character size

9 mm [0.35 in]

Digits

4-digit

Display

Display can be rotated electronically through 180°

Output signal

Output signal

Output signal

Switch output 1

Switch output 2

Analog output

IO-Link option

Output variant 1

x

x

-

x

Output variant 2

x

-

x

x

Further details on: Output signal

Further details on: Output signal

Signal type

Switching output 1

Flow, PNP
Flow, NPN
Factory setting: Flow, PNP

Switching output 2

Flow, PNP
Flow, NPN
Temperature, PNP
Temperature, NPN
Factory setting: Flow, PNP

Analog output

Flow, 4 … 20 mA
Flow, 0 … 10 V
Temperature, 4 … 20 mA
Temperature, 0 … 10 V
Factory setting: Flow, 4 … 20 mA

Switching function

Hysteresis
Window
Factory setting: Hysteresis

Contact function

Normally open
Normally closed
Factory setting: Normally open

Setting range of the switch points

Flow

0.05 … 3 m/s [0.16 … 9.84 ft/s]
Factory setting: 3 m/s

Temperature

-18.2 … +85 °C [-0.8 … +185 °F]
Factory setting: 85 °C

Load in Ω

Analog signal 4 … 20 mA

≤ 500 Ω

Analog signal DC 0 … 10 V

> max. output voltage/1 mA

Signal clamping

I min = 3.8 mA
I max = 20.5 mA
U min = 0 V
U max = 10.3 V

Switching current [1]

Max. 250 mA per switching output

Switching voltage

Supply voltage - 1 V

Communication

Communication protocol

IO-Link 1.1

Voltage supply

Supply voltage

DC 15 … 35 V

Current supply

Max. 650 mA including switching current

Dynamic properties per IEC 62828-1

Settling time

Flow

6 s (0 … 100 %, 100 … 0 %)

Temperature

4 s (t90)
2 s (t63)

Warm-up time

10 s

Electrical connection

Electrical connection

Connection type

Circular connector M12 x 1 (4-pin)

Ingress protection per IEC 60529[2]

IP65 and IP67

Short-circuit resistance

S+ / SP1 / SP2 vs. U-

Reverse polarity protection

U+ vs. U-

Insulation voltage

DC 500 V

Overvoltage protection

DC 40 V

Material

Material

Material (wetted)

Process connection, probe

Stainless steel 316Ti

Sealing

→ See table under Sealing

Material (in contact with the environment)

Case

Stainless steel 304

Keyboard

TPE-E

Display window

PC

Display head

PC+ABS blend

Operating conditions

Operating conditions

Medium temperature range[3]

-20 … +85 °C [-4 … +185 °F]

Ambient temperature range[3]

-20 … +70 °C [-4 … +158 °F]

Storage temperature range

-20 … +80 °C [-4 … +176 °F]

Max. operating pressure

40 bar [580 psi]
30 bar [435 psi] With process connection M18 x 1.5
20 bar [290 psi] With optional compression fitting

Vibration resistance per IEC 60068-2-6

6 g (under resonance)
3 g, 10 … 500 Hz (with compression fitting)

Shock resistance per IEC 60068-2-27

50 g, mechanical

Service life

100 million switching cycles

Derating curves

Max. ambient temperature, if ambient temperature ≥ medium temperature

../../_images/BFF-3SD_derating_curves_ambient_temperature_bigger_medium_temperature.png

Max. Ambient temperature, if medium temperature = 85 °C [185 °F]

../../_images/BFF-3SD_derating_curves_medium_temperature_85C.png