Product description
Function
A flow sensor is used to measure the flow of liquids in machines and industrial systems. The sensor operates according to the calorimetric measuring principle and converts the flow velocity of the medium into an electrical signal. The measured value is processed electronically and, depending on the device version, provided via the corresponding interface as either an analog or a digital output signal. In the factory setting, the flow value is shown in m/s on the digital display. The following units are available:
%
m/s
l/min
m³/h
ft/s
ft³/min
gal(US)/min
gal(I)/min
Additionally, the instrument measures the medium temperature in °C or °F. The instrument features the following output signals, depending on the configuration:
Two switching outputs
One switching output and one analog output
Two switching outputs and one analog output
Operating and display elements
1 |
Digital display |
2 |
Electrical connection |
3 |
Spanner flats |
4 |
Process connection |
5 |
Probe |
Electrical connection: The electrical connection is made via a plug connection (see Type code).
Housing: Robust housing containing the sensor electronics and pressure sensing components.
Display: The display shows the current process value and is used for parameterization and device configuration.
Process connection: The sensor is mounted to the application via a standardized process connection. Various process connection types are available depending on the application requirements (see Type code).
Construction
Labeling
If the serial number becomes illegible (e.g. due to mechanical damage or overpainting), traceability will no longer be possible.
1 |
Order code |
2 |
Type code |
3 |
Serial number |
4 |
QR-Code |
5 |
Operating voltage and Measuring range |
6 |
Approvals |
Type code
Example |
BFF |
3SDD |
- |
29N308 |
- |
T01 |
- |
LC5 |
- |
000S04 |
Definition |
BFF |
3Sab |
- |
ccdeef |
- |
Tgg |
- |
hij |
- |
000S04 |