Safety notes

Intended use

The flow switch has been designed and built solely for the intended use described here, and may only be used accordingly.

  • Conversion of flow velocities into an electric signal.

  • No assembly in downpipes open towards the bottom.

  • Use in buildings and outdoors (avoid high ambient temperatures and direct UV irradiation).

  • Environment with max. pollution degree of 3.

  • Voltage supply of overvoltage category II.

The flow switch is used to monitor whether the flow exceeds or drops below specified flow values, e.g. to prevent pumps from dry running. The analog signal should only be used as a trend indicator in order to monitor process changes, such as filter blocking.

Only use the flow switch in applications that lie within its technical performance limits. For performance limits see chapter Technical data.

Refrain from unauthorised modifications to the flow switch. Any use beyond or different to the intended use is considered as improper use.

Reasonably foreseeable misuse

The product is not intended for the following applications and areas and may not be used there:

  • in safety-oriented applications in which personal safety or the safety of machinery and equipment depends on the device function

  • in explosive atmospheres

  • in areas with food contact

  • for processing personal data in accordance with the GDPR

  • for processing financial transactions

  • in unauthorised modifications to the pressure switch

  • for use in hazardous areas

  • for use with abrasive or unstable fluids, in particular hydrogen

General safety notes

Activities such as installation, connection and startup may only be carried out by qualified personnel.

Qualified personnel are persons whose technical training, cyber security training, knowledge and experience as well as knowledge of the relevant regulations allows them to assess the work assigned to them, recognize possible hazards and take appropriate safety measures.

The operator is responsible for ensuring compliance with local safety regulations, maintaining a safe and cyber-secure operating environment, and taking appropriate measures to ensure that a defect in the product will not result in hazards to persons or equipment. This includes assessing cybersecurity risks and implementing the necessary cybersecurity measures for the operation of the machine.

The product must not be opened, modified or changed. If defects and unresolvable faults occur in the product, take it out of service and secure against unauthorized use.

Inadequate isolation of the product may result in damage and malfunction of the product or in the application due to unauthorized access or modification of data and settings or product availability.

Warning

Before mounting and commissioning the instrument, ensure you read the operating instructions.

Use of accessories and spare parts

It is recommended to use original accessories and original spare parts from Balluff. Using accessories and spare parts from third parties can lead to damage to the instrument or accidents, due to quality defects or other reasons.

Balluff assumes no liability for damage or accidents caused by a malfunction or unsuitability of accessories and spare parts which do not originate from Balluff (e.g. non-compliance with the IP ingress protection of connectors). No warranty claims can be made which arise due to a malfunction or unsuitability of any accessory or spare part from a third party.