Installation and connection

Preparing for installation

Requirements for mounting point

The mounting point must meet the following conditions:

  • Protected from weather influences. Permanent exposure to UV light/sunlight can lead to a change in the colour of the plastic parts and a clouding/yellowing of the status display. Therefore, a possible limitation of the visibility of the status display cannot be excluded.

  • Under corrosive environmental conditions (such as salty, humid air), reductions in the gloss level of the metal surfaces, or even corrosion on the instrument, may occur, which make readability of the product label more difficult.

  • Sealing faces are clean and undamaged.

  • Sufficient space for a safe electrical installation.

  • The instrument is vented to the atmosphere. Therefore, no oating or other covering may be applied which might restrict the venting.

Warning

Physical injuries and damage to property and the environment through running above or below the temperature limits

Running above or below the temperature limits can destroy the instrument and lead to danger in the end-use application.

▶ Permissible ambient and medium temperatures remain within the performance limits. Consider possible restrictions on the ambient temperature range caused by mating connector used. For performance limits, such as derating (maximum current consumption at a corresponding medium temperature), see chapter Technical data

Installation

Mechanical mounting

Info

The max. torque depends on the mounting point (e.g. material and shape). If you have any questions, please contact our Service Center.

  1. Seal the sealing face.

  2. At the mounting point, screw the pressure sensor in hand-tight.

  3. Tighten with a torque spanner using the spanner flats.

Sealing variants

../_images/2026-WIKA_A-1200_sealing_variants.png

1

Sealing face

Connecting the instrument

  1. Assemble the mating connector or cable outlet.

  2. Establish the plug connection.

Electrical connection

Pin assignment

../_images/M12_connector.png

M12 plug pin assignment (view on pin side)

M12 plug pin assignment

Pin

Signal

Description

1

U+

Positive power supply

2

NC

Not connected

3

U-

Negative power supply

4

SP1/C

Switching outout 1/Communication with IO-Link

Note

For pin assignments, see also product label

For instruments with UL approval and for use in North America:

The power supply for the pressure switch must be made via an energy-limited electric circuit in accordance with section 9.4 of UL/EN/IEC 61010-1, or an LPS per UL/EN/IEC 60950-1/CSA C22.2 no. 60950-1, or class 2 in accordance with UL1310/UL1585 (NEC or CEC). The voltage supply must be suitable for operation above 2,000 m should the pressure switch be used at this altitude.

Requirements for electrical connection

  • Ingress protection of the mating connector corresponds to the ingress protection of the pressure sensor.

  • Cable diameter matches the cable bushing of the mating connector.

  • Cable gland and seals of the mating connector are correctly seated.

  • No humidity can ingress at the cable end.

Shielding and cable routing

The pressure sensor must be grounded via the process connection. When working during a running process operation, measures to prevent electrostatic discharge on the connection terminals should be taken, as a discharge could lead to temporary corruption of the measured value.