Device Access Locks

Description

With Device Access Locks, the device can be locked for certain types of configuration access to prevent changes to the parameters.

This functionality is defined in the IO-Link standard and is implemented according to Version 1.1.

ISDU

Index

Name

Format

Length

Access

Default value

12 (0x0C)

Device Access Locks

RecordT

2 octets

R/W

00 00h (unlocked)

Value/Range

Remarks

Bit 0: Parameter (write) access

Disables change of parameters via IO-Link

Bit 1: Data Storage

Bit 1: Disables data storage mechanism

Bit 2: Local Parametrizatio

Bit 2: Disable change of parameters via buttons on the device

Bit 3: Local User Interface

Bit 3: Disable access on the menu via buttons on the device

0 = Unlocked, 1 = Locked