Technical data

Depending on the selected instrument version (e.g. seals), the specification may deviate from the specifications listed here. The specifications in the order documentation are definitive.

Measuring range

Measuring range

Measuring range

see product label / see Type code

Overload safety

2 times

Vacuum-tight

Yes

LED status display

LED status display

Visibillity

360°

Status displays

see chapter LED Meaning

Output signal

Output signal

Output signal

PNP switching output

IO-Link

Revision

1.1

Transmission rate

38.4 kBaud (COM2)

Min. cycle time

2.3 ms

Master port class

A

Zero point setting

max. 3 % of span (via IO-Link)

Damping of switching outputs

0 ms … 65 s (adjustable via IO-Link)

Switch-on time

1 s

Switching thresholds

Switch point 1 is individually adjustable via IO-Link.

Switching functions

Normally open, normally closed, window, hysteresis (adjustable via IO-Link)

Switching voltage

Supply voltage - 1 V

Switching current

max. 250 mA

Response time of switching output

≤ 5 ms

Service life

100 million switching cycles

Accuracy specifications

Accuracy specifications

Accuracy, switching output

≤ ±1 % of span

Long-term drift, switching output

≤ ±0.1 %
≤ ±0.2 % for measuring ranges ≤ 0.4 bar [10 psi] and for increased overload safety

With switching currents greater than 50 mA

≤ ±0.075 % per 50 mA additional applied switching current

Temperature error in rated temperature range

≤ ±1.5 % of span
≤ ±2.5 % of span for increased overload safety

Temperature coefficients in rated temperature range

Mean TC zero point

≤ ±0.16 % of span/10 K

Mean TC span

≤ ±0.16 % of span/10 K

Reference conditions (per IEC 61298-1)

Reference conditions (per IEC 61298-1)

Ambient temperature

15 … 25 °C [59 … 77 °F]

Atmospheric pressure

950 … 1,050 mbar [13.78 15.23 psi]

Air humidity

45 … 75 % r. h.

Supply voltage

DC 24 V

Mounting position

Process connection: lower mount

Materials

Materials

Wetted parts

Process connection

Stainless steel

Pressure transmission medium

Synthetic oil for all gauge pressure measuring ranges < 10 bar [150 psi]

Non-wetted parts

Case

Stainless steel 316L

Circular connector M12 × 1

PBT GF30

LED status display

PC

Ambient conditions

Operating conditions

Permissible temperature ranges

Higher values available. For valid values, see order documentation.

Medium

-30 … +100 °C [-22 … +212 °F]

Ambient

-30 … +85 °C [-22 … +185 °F]

Storage

-40 … +70 °C [-40 … +158 °F]

Rated temperature

-20 … +80 °C [-4 … +176 °F]

Air humidity

45 … 75 % r. h.

Vibration resistance

25 g, 10 … 2,000 Hz (IEC 60068-2-6, under resonance)

Shock resistance

100 g, 6 ms (IEC 60068-2-27, mechanical)

Service life

100 million load cycles (10 million load cycles for measuring ranges > 600 bar/7,500 psi)

Ingress protection (per IEC 60529)

IP65 and IP67

Mounting position

as required

Electrical data

Voltage supply

Voltage supply

Supply voltage

DC 10 … 32 V

The power supply for the pressure sensor must be made via an energy-limited electric circuit in accordance with section 9.3 of UL/EN/IEC 61010-1 or an LPS to UL/EN/IEC 60950-1 or class 2 in accordance with UL1310/UL1585 (NEC or CEC). The voltage supply must be suitable for operation above 2000 m should the pressure sensor be used at this altitude.

Current consumption

20 mA

Total current consumption

≤ 0.3 A incl. switching current (with one switching output)

Electrical connections

Electrical connections

Plug connection

Circular connector M12 x 1 (4-pin), IP65 and IP67

Short-circuit resistance

SP1/SP2 vs. U-

Reverse polarity protection

U+ vs. U-

Insulation voltage

DC 500 V

Overvoltage protection

DC 36 V

Pin assignment

see product label

Process connections

Process connections

Standard

Thread size

DIN EN ISO 1179-2 (formerly DIN 3852-E)

G ¼ A

ANSI/ASME B1.20.1

¼ NPT

ISO 7

R ¼

Default values

Default values

Switching output

Switching delay and reset delay

0 s

Switch point setting

Switch point (SP): 100 %
Reset point (RP): 90 %

Switching function

HNO = Hysteresis, normally open

Damping

0 s

Note

The default values can deviate due to the customer-specific definition. See the order confirmation and delivery note if the default values do deviate.