Scope of delivery, transport and storage
Scope of delivery
Pressure sensor
Basic information
3-point measuring protocol
Cross-check scope of delivery with delivery note.
Unpacking
To ensure that the delivered product is an original product of Balluff GmbH, check the following points when unpacking: The information on the nameplate of the device must match the information on the delivery note. In case of any doubts of the integrity or authenticity of the product, please contact Balluff sevice.
Transport
Note
With improper transport, damage to property can occur.
When unloading packed goods upon delivery as well as during internal transport, proceed carefully and observe the symbols on the packaging.
With internal transport, observe the instructions in chapter storage-conditions
Check the pressure sensor for any damage that may have been caused by transport. Obvious damage must be reported immediately.
Storage conditions
Do not remove packaging until just before mounting. Keep the packaging as it will provide optimum protection during transport (e.g. change in installation site, sending for repair).
Permissible conditions at the place of storage:
Storage temperature: -40 … +70 °C [-40 … +158 °F]
Humidity: 45 … 75 % relative humidity (non-condensing)