Product description

Function

A pressure sensor is used to measure the pressure of liquids or gases in machines and industrial systems. The applied pressure is converted into an electrical signal, which is then processed electronically and provided as a measurement value. Depending on the device version, the measured pressure value is transmitted via the corresponding interface as either an analog or a digital output signal.

../../_images/BFP-3SC_Product_Picture_with_nmumbers.png

Operating and display elements

1

Electrical connection

2

Status LED

3

Spanner flats

4

Process connection

Electrical connection: The electrical connection is made via a plug connection (see Type code).

Housing: Robust housing containing the sensor electronics and pressure sensing components.

Process connection: The sensor is mounted to the application via a standardized process connection. Various process connection types are available depending on the application requirements (see Type code).

Construction

../../_images/BFP_3SC_NPT_1_4.png

BFP 3SC2-02X000-… with Male Thread NPT 1/4”

../../_images/BFP_3SC_R1_4.png

BFP 3SC2-05X000-… with Male thread R1/4”

../../_images/BFP_3SC_G1_4_A.png

BFP 3SC2-22V000-… with Male Thread G 1/4”

Labeling

If the serial number becomes illegible (e.g. due to mechanical damage or overpainting), traceability will no longer be possible.

../../_images/Fluid-Labels_BFP002H.png

Part label (excerpt, example)

1

Order code

2

Type code

3

Serial number

4

QR-Code

5

Operating voltage and Measuring range

6

Approvals

Type code

Example

BFP

3SC2

-

22V000

-

R05

-

UD8

-

000S04

Definition

BFP

3Sab

-

ccd000

-

eee

-

fgh

-

000S04

Type code variant details

Code

Parameter

Meaning

BFP 3S

Sensor type

Balluff Fluid Sensor Pressure

a

Design

C = Transmitter with pressure compensation vent and LED

b

Pressure resistance

2 = Dual range

cc

Process connection

  • 02 = Male thread 1/4” NPT

  • 05 = Male thread R1/4” according to ISO 7

  • 22 = Male thread G1/4” A according to DIN EN ISO 1179-2

d

Process connection sealing material

  • V = FKM (Viton)

  • X = No sealing ring

Ree

Measurement range

  • R05 = -1…2 bar

  • R10 = -1…10 bar

  • R32 = 0…1 bar

  • R34 = 0…2 bar

  • R38 = 0…5 bar

  • R40 = 0…10 bar

  • R42 = 0…20 bar

  • R46 = 0…50 bar

  • R48 = 0…100 bar

  • R53 = 0…250 bar

  • R56 = 0…400 bar

  • R58 = 0…600 bar

f

Interface

U = IO-Link

g

Interface version and output

D = IO-Link V1.1, COM2, with one PNP switching output

h

Operating voltage

8 = 10…32 VDC

000S04

Electrical connection

M12 connector, 4-pin

iii

Special version

xxx = customer specific variant