Error indications and signals

Warning

Physical injuries due to hazardous media

Upon contact with hazardous media (e.g. oxygen, acetylene) and harmful media (e.g. corrosive, flammable, toxic, carcinogenic, radioactive), there is a danger of physical injuries. Should a failure occur, hazardous media with extreme temperatures (over 55 °C [131 °F]), under high pressure or vacuum may be present at the instrument.

  • For these media, in addition to all standard regulations, the appropriate existing codes or regulations must also be followed.

Note

  • Take the instrument out of operation immediately if faults cannot be eliminated by means of the listed measures.

  • Contact the manufacturer.

  • If a return is needed, please follow the instructions given in chapter Return

Note

Additional information can be found at www.balluff.com on the product page.

Faults

  • In the event of any faults, first check whether the instrument is mounted correctly, mechanically and electrically.

Faults and corrective measures

Faults

Causes

Measures

No function

Failure in power supply

  • Measure voltage.

  • Check cable or plug connection.

No valid output signal despite change of level (analogue output signal or switching output)

Electronics defective

  • Contact the manufacturer.

No valid output signal despite change of level (analogue output signal or switching output)

Faults/Reflections in the measuring range

  • Carry out a adjustment.

  • If this occurs repeatedly, contact the manufacturer.

No valid output signal despite change of level (analogue output signal or switching output)

Level fluctuates greatly over a long period of time

  • Use thermowell or sheet metal to calm the medium.

Instrument does not respond or responds too slowly to a change of level

Switching delay, hysteresis

  • Use an instrument with suitable switching delay, hysteresis.

Output signal longer than 10 seconds > 22 mA or < 2,5 mA (4 … 20 mA)

Electronics defective

  • Contact the manufacturer.

Output signal longer than 10 seconds > 22 mA or < 2,5 mA (4 … 20 mA)

No valid target detected within the predefined measuring range. Medium is unsuitable. Target at close range not detected.

  • Carry out a functional test outside the vessel.

  • Contact the manufacturer.

Adjustment not possible

Electronics defective, adjustment magnet too weak

  • Use a different magnet.

  • Contact the manufacturer.