Product description

This instrument uses free-beam radar technology for level measurement. Electromagnetic waves are emitted and reflected by the surface of the medium. The reflected signals are received and analysed, providing information about the level.

Function

The radar level sensor BRS S-G12O05-0105-AJ6-000S04 is optimized for measurements in industrial close-range applications and offers a range for object detection of up to 5 m. Its robust, cylindrical G1/2” process connection housing has proven itself in many industrial sectors. Interfaces and Parameterization:

  • Adjustment Magnet: Allows interfering contours in the measuring range and adjust the measuring range (0 % 4 mA level).

  • Analog: Interface for versatile applications.

Operating principle:

The sensor operates using the frequency-modulated continuous wave method (FMCW) in the 57-61 GHz ISM band. It emits a continuous radar signal whose frequency is varied. This enables the sensor to reliably detect the level of oil- and water-based media as well as solids.

Construction

../../_images/2026-BRS0005_dimensions.png

Dimensions

../../_images/2026-BRS0005_mechanical_labeling.png

Mechancial labeling of the sensor

1

Electrical connection

2

Product label

3

Housing

4

Process connection

5

Active surface

Electrical connection: The electrical connection is established via an M12 connector.

Housing: The housing contains the radar electronics, antenna, and signal processing unit.

Mounting: The sensor is mounted using the integrated mounting thread.

  • Align the sensor towards the target object.

Radar antenna: Integrated antenna for contactless distance measurement using radar technology.

Target object: Object whose distance is determined by the sensor.

Measuring range: Defines the distance range available for reliable object detection.

  • Refer to the technical data for the corresponding product variant.

Operating and display elements

The sensor does not have a visual status indicator.

Labeling

../../_images/2026-BRS0005_label.png

1

Manufacturer

2

Calender year + week + serial number

3

Order code

4

Type

5

Electrical connection

6

QR code

7

Marking for the adjustment magnet

Type code

Example

BRS

S

-

xxxxxx

-

xxx

-

xxx

-

xxxxxx

Definition

BRS

S

-

G12O05

-

0105

-

AJ6

-

000S04

Type code variant details

Code

Parameter

Meaning

BRS

Sensor type

Balluff Radar Sensor

S

Function

Sensing

G

12

O

05

Housing type

Design

Housing material

Housing details and lense

Process adapter imperial

G1/2“

Other

Housing stainless steel + plastic, lense PEEK, attached on front, beam angle 12°

01

05

Frequency range

Measurement range

57 … 61 GHz

100 … 5.000 mm

A

J

6

Interface

Output signal

Operating voltage

Analog

+4 … +20 mA, falling

10 … 30 VDC

000S04

Electrical connection

4-pin, M12 plug