Technical data
Note
Further data can be found at www.balluff.com on the product page.
Specifications
Ambient conditions
Detection / Measurement range
Parameter |
Specification |
|---|---|
Measuring length |
100 … 5,000 mm |
Accuracy |
± 5 mm [1] |
Repeat accuracy |
≤ 2 mm |
Reference conditions |
Per IEC 62828-4 |
Sampling frequency |
> 1 Hz |
Min. diameter of tank/silo/pipe etc. |
18 mm |
Electrical data
Parameter |
Specification |
|---|---|
Operating voltage Ub |
10 … 30 VDC |
Current draw max. |
200 mA |
Nominal voltage |
24 V DC |
Radar-specific data
Parameter |
Specification |
|---|---|
Radar technology |
FMCW |
Frequency Range |
57.4 … 61.4 GHz |
Radiated power |
≤ 10 dBm EIRP |
Electrical connection
Parameter |
Specification |
|---|---|
Connector |
M12x1-Male, 4-pin |
Short-circuit protection |
Yes |
Reverse polarity protection |
Yes |
Output/Interface
Parameter |
Specification |
|---|---|
Analog, current |
4 … 20 mA |
Material
Mechanical data
Parameter |
Specification |
|---|---|
Process connection |
G1/2” |
Wrench size |
30 mm |
Weight |
76 g |