Installation and connection

Installation

Mechanical mounting

Only use the pressure switch if it is in perfect condition with respect to safety. Prior to commissioning, the pressure switch must be subjected to a visual inspection.

  • Leaking liquid is indicative of damage.

  • Obvious damage must be reported immediately.

  • With a high ambient temperature and a high UV irradiation, the pressure switch must be installed with additional covering in order to avoid damage to the digital indicator and buttons.

Electrical connection

Pin assignment

../_images/M12_connector.png

M12 plug pin assignment (view on pin side)

M12 plug pin assignment

Pin

Signal

Description

1

U+

Positive power supply

2

SP2/S+

Switching output 2/Analog output

3

U-

Negative power supply

4

SP1/C

Switching outout 1/Communication with IO-Link

Note

For pin assignments, see also product label

For instruments without North American certification

This equipment is intended for operation with low voltages which are separated from the AC 230 V (50 Hz) mains voltage or voltages greater than AC 50 V or DC 120 V for dry environments. A connection to an SELV circuit is recommended, or alternatively to circuits with a different protective measure in accordance with IEC 60364-4-41 installation standard.

For instruments with North American certification per UL/CSA IEC 61010-1

The power supply for the pressure sensor must be made via an energy-limited electric circuit in accordance with section 9.3 of UL/EN/IEC 61010-1 or an LPS per UL/EN/IEC 62368-1 or class 2 in accordance with UL1310/UL1585 (NEC or CEC). The voltage supply must be suitable for operation above 2,000 m should the pressure switch be used at this altitude.

Shielding and cable routing

Include the pressure switch in the equipotential bonding via the process connection or connect it to ground (earth).