Safety notes
Intended use
The pressure switch may only be used in such applications as are within its technical performance limits, in particular with regard to its material resistance limit, leakage rate limits and permissible temperature and pressure limits. It is the sole responsibility of the manufacturer or operator of a machine or plant to ensure the suitability of the pressure switch, and its media resistance, within the application through proper choice of materials and maintenance cycles. For performance limits, see chapter 9 “Specifications”.
Special versions for oil and grease-free applications, as well as for use with oxygen (dangerous fluid in accordance with Directive 2014/68/EU Article 13, Regulation (EC) No. 1272/2008, or GHS [1]), are available on request. The mounting, dismounting, installation, parameterisation and maintenance of the pressure switch in industrial environments absolutely requires suitably skilled personnel in accordance with section qualified personnel below. The instrument has been designed and built solely for the intended use described here, and may,only be used accordingly. The manufacturer shall not be liable for claims of any type based on operation contrary to the intended use.
Reasonably foreseeable misuse
The product is not intended for the following applications and areas and may not be used there:
in safety-oriented applications in which personal safety or the safety of machinery and equipment depends on the device function
in explosive atmospheres
in areas with food contact
for processing personal data in accordance with the GDPR
for processing financial transactions
in unauthorised modifications to the pressure switch
for use in hazardous areas
for use with abrasive or unstable fluids, in particular hydrogen
General safety notes
Activities such as installation, connection and startup may only be carried out by qualified personnel.
Qualified personnel are persons whose technical training, cyber security training, knowledge and experience as well as knowledge of the relevant regulations allows them to assess the work assigned to them, recognize possible hazards and take appropriate safety measures.
The operator is responsible for ensuring compliance with local safety regulations, maintaining a safe and cyber-secure operating environment, and taking appropriate measures to ensure that a defect in the product will not result in hazards to persons or equipment. This includes assessing cybersecurity risks and implementing the necessary cybersecurity measures for the operation of the machine.
The product must not be opened, modified or changed. If defects and unresolvable faults occur in the product, take it out of service and secure against unauthorized use.
Inadequate isolation of the product may result in damage and malfunction of the product or in the application due to unauthorized access or modification of data and settings or product availability.
Warning
Before mounting and commissioning the instrument, ensure you read the operating instructions.