Product description
Function
A pressure sensor is used to measure the pressure of liquids or gases in machines and industrial systems. The applied pressure is converted into an electrical signal, which is then processed electronically and provided as a measurement value. Depending on the device version, the measured pressure value is transmitted via the corresponding interface as either an analog or a digital output signal.
1 |
Digital display |
2 |
Electrical connection |
3 |
Spanner flats |
4 |
Process connection |
Electrical connection: The electrical connection is made via a plug connection (see Type code).
Housing: Robust housing containing the sensor electronics and pressure sensing components.
Display: The display shows the current process value and is used for parameterization and device configuration.
Process connection: The sensor is mounted to the application via a standardized process connection. Various process connection types are available depending on the application requirements (see Type code).
Construction
Labeling
If the serial number becomes illegible (e.g. due to mechanical damage or overpainting), traceability will no longer be possible.
1 |
Order code |
2 |
Type code |
3 |
Serial number |
4 |
QR-Code |
5 |
Operating voltage and Measuring range |
6 |
Approvals |
Type code
Example |
BFP |
3SD2 |
- |
32V000 |
- |
R05 |
- |
UE5 |
- |
000S04 |
Definition |
BFP |
3Sab |
- |
ccd000 |
- |
Ree |
- |
fgh |
- |
000S04 |