Technical data
Depending on the selected instrument version (e.g. seals), the specification may deviate from the specifications listed here. The specifications in the order documentation are definitive.
Specifications
Measuring range |
See product label |
Maximum working pressure |
Equals the upper range value / full scale value |
Overpressure limit |
|
Measuring ranges ≤ 600 bar [≤ 7,500 psi]: |
2 times |
Max. measured error per IEC 61298-2 |
≤ ±0.5 % of span |
Accuracy of the switch point |
≤ ±0.5 % of span |
Switching current |
Max. 250 mA per switching output |
Switching voltage |
Supply voltage - 1 V |
Temperature error (0 … 80 °C [32 … 176 °F]) |
|
For all process connections with pressure port |
≤ ±1.5 % of span |
With G ½ B flush |
≤ ±2.5 % of span |
Vacuum resistance |
Yes |
Output signal |
See product label |
Supply voltage |
DC 15 … 35 V |
Current supply |
Max. 600 mA including switching current |
Pin assignment |
See product label and connection diagram in chapter Electrical connection |
Short-circuit resistance |
S+ / SP1 / SP2 vs. U- |
Reverse polarity protection |
U+ vs. U- |
Insulation voltage |
DC 500 V |
Materials
Measuring ranges < 10 bar [150 psi] |
Stainless steel 316L |
Measuring ranges ≥ 10 bar [150 psi] |
Stainless steel 316L, PH grade steel |