Module status LEDs

The module status LEDs provide information about the operating voltage and the communication status of the device. The following table gives an overview of the different LED states and their meaning.

Display elements of the product
Module status LEDs

LED

Display

Meaning

US1

Red, flashing 1Hz

US voltage out of the operating voltage range

Green, static

US voltage in the operating voltage range

UA

Red, flashing 1Hz

UA voltage out of the operating voltage range

Red, static

No UA operating voltage at UA

Green, static

UA voltage in the operating voltage range

IOL

Green, alternating with LED off in a ratio of 10:1, 1 s period

IO-Link communication is active. The device is ready.

Green, static

No communication

Port/Pin status LEDs - Analog output ports

Function

LED0

LED1

Port is deactivated

Off

Off

Port is activated, output signal available

Off

Static, yellow

Port is activated, short circuit on the analog output

Off

Static, red

Short circuit between Pin 1 and Pin 3

1 Hz flashing, red

1 Hz flashing, red

Port/Pin status LEDs - Analog input ports

Function

LED0

LED1

Port is deactivated

Off

Off

Port is activated, input signal on Pin 4 in range

Static, yellow

Off

Port is activated, input signal on Pin 2 in range

Off

Static, yellow

Port is activated, input signal on Pin 4 out of range

Static, red

Off

Port is activated, input signal on Pin 2 out of range

Off

Static, red

Short circuit between Pin 1 and Pin 3

1 Hz flashing, red

1 Hz flashing, red