IO-Link interface reference
Identification
Parameters
Identification
Configuration analog ports
Configuration of analog value display
Switch Point
Port Monitoring
Moving Window Averaging
Boot cycle counter
Operating hours counter
Voltage monitoring
Device status and detailed device status
Process data information and configuration
Profile characteristic
Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
|---|---|---|---|---|---|---|---|
Profile Characteristic |
0x000D (13) |
0 |
R |
14 Byte |
UINT16[] |
n/a |
00 31 40 00 |
Device Access Locks
Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
|---|---|---|---|---|---|---|---|
Device Access Locks |
0x0C (12) |
0 |
R/W |
2 Byte |
UINT16 |
n/a |
0 |
Events
Configuration analog ports
Port Monitoring
Voltage Monitoring
Event Code |
Event Type |
Description |
Device Status |
|---|---|---|---|
0x5110 (20752) |
Warning |
Primary supply voltage exceeded
|
2 – Out-of-Specification |
0x5111 (20753) |
Warning |
Primary supply voltage below minimum value
|
2 – Out-of-Specification |
0x5112 (20754) |
Warning |
Secondary supply (UA) too low or too high
|
2 – Out-of-Specification |
Commands
Boot Cycle Counter
Command Value |
Device Action |
|---|---|
0x81 (129) |
Application Reset – Resets the Custom Boot Cycle Counter with ISDU-index 0x58 subindex 2 to the default value 0. |
0x82 (130) |
Restore Factory Settings – Resets the Custom Boot Cycle Counter with ISDU-index 0x58 subindex 2 to the default value 0. |
0xA5 (165) |
Maintenance Reset – Resets the Custom Boot Cycle Counter with ISDU-index 0x58 subindex 2 to the default value 0. |
For more information, see section System Commands.
Operating Hours Counter
Command Value |
Device Action |
|---|---|
0x81 (129) |
Application Reset – Resets Custom Operating Hours to the default value. |
0x82 (130) |
Restore Factory Settings – Resets Custom Operating Hours and Operating Hours Saving Mode to the default value. |
0xA5 (165) |
Maintenance Reset – Resets Custom Operating Hours to the default value. |
For more information, see section Operating Hours Counter.
Voltage Monitoring
Command Value |
Device Action |
|---|---|
0x81 (129) |
Application Reset – Resets the Voltage Monitoring Detection Time Duration with ISDU-index 0x2200 to the default value 10. |
0x82 (130) |
Restore Factory Settings – Resets the Voltage Monitoring Detection Time Duration with ISDU-index 0x2200 to the default value 10. |
For more information, see section Voltage Monitoring.
Reset Commands
Command Value |
Device Action |
|---|---|
0x80 (128) |
Device Reset – Device Reset means a warm start of the device. During this process, the microcontrollers are restarted and all initializations performed again without any change made to the parameter values. |
0x81 (129) |
Application Reset – This reset is performed using IO-Link specification version 1.1.4
|
0x82 (130) |
Restore Factory Settings – This reset is performed using IO-Link specification version 1.1.4
|
0x83 (131) |
Back-to-Box Reset – This reset is performed using IO-Link specification version 1.1.4
|