Voltage Monitoring
Description
The voltage monitoring module sends messages about over-voltage and under-voltage. The messages include device status, IO-Link events, process data and LED signaling. The following voltages are monitored:
US
UA
Mathematics/Algorithm
If the device is in IO-Link operation, the undervoltage state occurs at 17 V and at 31 V for overvoltage. For voltage UA, No UA status is reported below 11 V in addition to undervoltage.
Process Data
Name |
Description |
Direction |
|---|---|---|
Supply Monitoring |
Status byte for module supplies |
Input |
Process data bits for Supply Monitoring
Bit |
|||||||
|---|---|---|---|---|---|---|---|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
Reserved |
Over- |
Reserved |
Over- |
No UA |
Under- |
Reserved |
Under- |
Value |
Meaning |
|---|---|
0 |
No event |
1 |
Event occured - voltage below/abowe thershold |
ISDU
System Commands
Command Value |
Device Action |
|---|---|
0x81 (129) |
Application Reset – Resets the Voltage Monitoring Detection Time Duration with ISDU-index 0x2200 to the default value 10. |
0x82 (130) |
Restore Factory Settings – Resets the Voltage Monitoring Detection Time Duration with ISDU-index 0x2200 to the default value 10. |
For an overview of all System Commands, see section System Commands.
Events
Event Code |
Event Type |
Description |
Device Status |
|---|---|---|---|
0x5110 (20752) |
Warning |
Primary supply voltage exceeded
|
2 – Out-of-Specification |
0x5111 (20753) |
Warning |
Primary supply voltage below minimum value
|
2 – Out-of-Specification |
0x5112 (20754) |
Warning |
Secondary supply (UA) too low or too high
|
2 – Out-of-Specification |