Technical Data

The specifications are typical values for 24 V DC at room temperature.

The module is fully operational immediately, with full accuracy after warm-up.

Ambient conditions

Ambient temperature

−25 … +70 °C

Storage temperature

−25 … +70 °C

Protection class according to IEC 60529 (in screwes state)

IP67

Altitude

≤ 2,000 m (above sea level)

Relative humidity

≤ 85 %, non-condensing

Pollution

Pollution degree 2

Vibration/Shock

EN 60068-2-27

EMC

country-specific


Electrical data

Supply voltage US

18…30,2 V DC

Supply voltage UA

18…30,2 V DC

Residual ripple

<1%

Nominal voltage

24 V DC

Current consumption at 24 V without load

36 mA

Analog input port properties

Input Voltage

< 30,2V

Output current Pin 1

min. 200 mA

Range 0…10V

-1,759V…+11,759V

Range 5…10V

+4,12V…+11,759V

Range -10…+10V

-11,759V…+11,759V

Range 0…5V

-0,879V…+5,879V

Range 1…5V

+0,121V…+5,879V

Range -5…+5V

-5,879V…+5,879V

Input current

< 30mA

Range 4…20mA

2mA…22mA

Range 0…20mA

0mA…22mA

Input impedance - Voltage input

≥ 900 kOhm

Input impedance - Current input

≤ 300 Ohm

Offset error (at 25°C) - Voltage input

3mV

Offset error (at 25°C) - Current input

3uA

Measuring error (at 25°C) - Voltage input

0,1% [1]

Measuring error (at 25°C) - Current input

0,1% [1]

Temperature coefficient

0,01%/K [1]

Maximum error with interference for Zone A [2]

3% [1]

Maximum error with interference for Zone B [2]

10% [1]

Digital resolution

16 bit

Sampling rate [3]

305…1176 SPS

Analog output port properties

Output current Pin 1

500 mA

Load resistance - Current output

≤ 600 Ohm

Load resistance - Voltage output

≥ 1 kOhm

Temperature coefficient

0,01%/K [1]

Maximum error with interference for Zone A [2]

3% [1]

Maximum error with interference for Zone B [2]

10% [1]

Digital resolution

16 bit

Electrical Connection

IO-Link interface/port

M12, A-coded, 4-pin, plug

Analog input/output ports

8xM12, A coded, 5-pin, socket

See Electrical Connection

Interface

IO-Link version

1.1.4

Data transmission rate

COM3 (230,4kBit/s)

Minimum cycle time

3ms

Input process data length

14 Byte

Output process data length

8 Byte

Mechanical features

Housing material

PBT, GF30

Installation

2-hole screw mounting

Ground strap fastening

Screw M4

Dimensions (W x H x D)

68,1 x 183,5 x 38,3 mm

Weight

Approx: 400 g

Approvals and designations

Note

Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.

Conformité Européenne (CE)

The CE Mark verifies that our products meet the requirements of the current EU Directive.

../../_images/CE.png