Reset Commands
Description
The device supports various reset commands for resetting the set parameters to default values. Each of these commands is accessed by means of System Commands.
This function is defined in the IO-Link specification and is implemented according to version 1.1.4
ISDU
Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
|---|---|---|---|---|---|---|---|
System Commands |
0x0002 (2) |
0 |
W |
1 Byte |
UINT8 |
n/a |
System Commands
Command Value |
Device Action |
|---|---|
0x80 (128) |
Device Reset – Device Reset means a warm start of the device. During this process, the microcontrollers are restarted and all initializations performed again without any change made to the parameter values. |
0x81 (129) |
Application Reset – This reset is performed using IO-Link specification version 1.1.4
|
0x82 (130) |
Restore Factory Settings – This reset is performed using IO-Link specification version 1.1.4
|
0x83 (131) |
Back-to-Box Reset – This reset is performed using IO-Link specification version 1.1.4
|
For an overview of all System Commands, see section System Commands.