The identification data is used for the identification and management of the IO-Link devices.
ISDU
Identification – ISDU
Name
Index
Subindex
Access
Length
Data Type
Data Storage
Default
Vendor Name
0x0010 (16)
0
R
7 Byte
STRING
n/a
“Balluff”
Vendor text
0x0011 (17)
0
R
15 Byte
STRING
n/a
“www.balluff.com”
Product Name
0x0012 (18)
0
R
20 Byte
STRING
n/a
BNI LH1-742-S13-R012
Product ID
0x0013 (19)
0
R
20 Byte
STRING
n/a
BNI LH1-742-S13-R012
Product text
0x0014 (20)
0
R
33 Byte
STRING
n/a
Hub M12, 4x AO (V/A), 4x AI (V/A)
Serial Number
0x0015 (21)
0
R
16 Byte
STRING
n/a
Hardware Revision
0x0016 (22)
0
R
2 Byte
STRING
n/a
Firmware Revision
0x0017 (23)
0
R
≤ 10 Byte
STRING
n/a
Application Specific Tag
0x0018 (24)
0
R/W
≤ 32 Byte
STRING
Yes
“***”
Function Tag
0x0019 (25)
0
R/W
≤ 32 Byte
STRING
Yes
“***”
Location Tag
0x001A (26)
0
R/W
≤ 32 Byte
STRING
Yes
“***”
Product Type Code
0x0700 (1792)
0
R
20 Byte
STRING
n/a
BNI LH1-742-S13-R012
Product Order Code
0x0701 (1793)
0
R
7 Byte
STRING
n/a
BNI00MA
Application Specific Tag
With the Application Specific Tag parameter, a string (maximum 32 bytes) can
be written to the device. This value typically describes the application in
which the product is used.
Function Tag
With the Function Tag parameter, a string (maximum 32 bytes) can be written to
the device. This value typically describes the function of the product in the
application area.
Location Tag
With the Location Tag parameter, a string (maximum 32 bytes) can be written to
the device. This value typically describes the location of the product in the
application area.
Product Type Code
The Balluff type code is stored permanently in the device.
Product Order Code
The Balluff order code is stored permanently in the device.
System Commands
For an overview of all System Commands, see section System Commands.