Perform troubleshooting with activity log (LOG)

Nov 04, 2026 | 511 words | 3 min reading time

The log is a tool for detailed troubleshooting in topologies, in which the following events are displayed in their temporal dependence:

  • Changes to the topology

  • Changes in the user management

  • Events that affect the IO-Link network modules or the IO-Link devices.

  • Search for devices

  • Import topologies

  • Firmware updates

The BET collects all events that occur in the logs of the IO-Link network modules present in the topology and displays them. The BET uses the system time of the host computer. The time in the IO-Link network modules is not taken into account. The logs are updated when the topology is updated and when the log is called up (IO-Link network modules must have a green connection status).

Note

The BET automatically reads messages from the IO-Link network modules. As the messages in the IO-Link network modules are only kept in English, the messages are also transferred to the log in English.

Call up log overview for all devices

  Click on the Logs tab in the current topology.

  The log is displayed:

_images/w_Log.jpg

Example of activity log (Log)

Note

Falls detaillierte Informationen zu einem Eintrag existiert, wird dies mit einem auf der rechten Seite signalisiert.

In the log overview you will find the following information:

Severity

Each event is assigned a severity level from eight categories (sorted in descending order).

Severity

Description

1. Critical

External fault
The IO-Link network module or the IO-Link device has detected a possibly
impermissible event acting on the IO-Link network module
or the IO-Link device from outside. Troubleshooting
in the topology might be necessary.

2. Warning

Das IO-Link-Netzwerk-Modul oder das IO-Link-Gerät hat ein Ereignis festgestellt, welches Ihre Aufmerksamkeit erfordert, jedoch noch kein Eingriff nötig ist.

3. Notice

The IO-Link network module or the IO-Link device has detected an operating event. This includes, for example, detected firmware version and start of a device or detected IP and gateway addresses

4. Info

Event
The IO-Link network module or the IO-Link device has detected an important (normal)
operating event. This also includes, for example,
configuration actions via the web interface, user-related
log entries, topology-related information and other
configuration interfaces that are recorded.

5. Debug

Meldungen die vor allem Administratoren betreffen und zur Fehlerfindung hilfreich sein können.

Event source

Indicates the source of the entry, for example the IO-Link device. The source is the point of origin of the action.

Date

Time of occurrence and date of the event stored in the log.

Format of the timestamp: date - time (incl. milliseconds)

Note

Beim ersten Einlesen der Log-Daten aus den IO-Link-Netzwerk-Modulen wird die Uhrzeit des Auslesens als Uhrzeit für die Ereignisse übernommen. Das kann dazu führen, dass früher zurückliegende Ereignisse im IO-Link-Netzwerk-Modul mit der gleichen Uhrzeit in das Log übernommen werden. Ab dem Zeitpunkt, an dem das BET eingeschaltet wurde, wird ein Ereignis mit dem Zeitstempel eingetragen.

Event code

If available, the code for the event is specified here, which could be helpful for error handling.

**Error message

Content of the login entry.

Call up log overview for specific devices

  1. In the topology, select the devices for which you want to display the log.

  2. Click on the Event logs tab. If you are already in the Logs view, click on the desired device.

  The log for the selected devices is displayed.

  1. If required, sort the displayed entries by clicking on the respective column headings.

Export logs

  1. If you are in the Logs view, select the entries you want to export by clicking on them.

  Marked events are displayed.

_images/w_Log_3.jpg
  1. Click Export.

_images/w_Log_4.jpg

  You will be prompted to save the file to the file system.

  1. Choose a location, assign a file name, and click Save.