Known Issues¶
This section describes bugs and issues that have been reported and that the development team is currently working on. For further questions, see Frequently Asked Questions (FAQ).
Scan¶
Some IO-Link devices take longer to be recognized by the IO-Link network module. #55747
Workaround
Rescanning IO-Link devices can remedy the situation.
General information¶
When the language is changed from German to English, the context menu language is still German. #132571
Workaround
Setting the language to English and restarting the application will fix the problem.
During the BET installation, all network drivers and network adapters are restarted. This can have a particular impact on real-time applications such as soft PLC programs that rely on uninterrupted network connectivity or where there is an active VPN connection. #135670
Workaround
your system and pose security risks, including accidents or data loss. We recommend that you close all critical applications, especially real-time or mission-critical software, before proceeding with the installation. Save your work and make sure you are aware of all possible consequences.
If a static port has been set in the user settings of BET , crashes may occur if BET is started several times in parallel. #162124
Topology¶
If a device requires a “login”, starting a login process in the detail view will not revert to the login data for the device that already exists in the database. #94602
Workaround
Log in by entering your username and password.
Parameterization of IO-Link devices¶
Diagnosis menu/observation is displayed without entries: The IODD for this device contains process data mapped as ISDU parameters. However, the process data is only displayed at BET within the “Process data” tab. Since the interface for the device is automatically built from the IODD, there may be no data in the “Diagnostics” tab.
BNI IOL sensor/actuator hubs: Extension port cannot be switched on via IODD. The settings for the extension port are not included in the IODD. Therefore, they cannot be changed via the normal parameters. If a PLC is connected, the correct setting of the hubs is generated by the validation of the devices. #132591
Workaround
If a PLC is connected, the correct setting of the hubs is generated via the validation of the devices.
If you do not have a PLC connected at the moment but want to switch the hubs, you can use the option to change the index and subindex via the web interface of the Balluff-IO-Link network MOdul or via the “ISDU parameters” tab. As a rule, the index 0x55 must be changed. More detailed information can be found in the instructions of the hubs.
Parameterizing many parameters of a device at the same time does not work completely. If, for example, all parameters are set to “changed” and these are to be written via WRITE TO DEVICE. #132597
Workaround
Write the parameters marked with “Error” (red triangle) again individually with WRITE directly at the parameter.
If a parameter of type TimeSpanT is entered, inaccuracies may occur in the value entered. For example, 30 days can be written one millisecond higher or lower than entered. #173446
When importing a topology with Ethernet IP network modules and writing the parameters at the same time, a warning may be displayed indicating that the port settings have not been written. However, the port settings are written correctly. This is only a display error. The problem will be fixed in the next releases. #89953
IODD update¶
After updating an IODD, it may happen that the associated device in the topology displays an incorrect status. #3161
Workaround
Refresh the devices after an IODD update using Check connection status continuously in the main view.
Parameterization of IO-Link network modules¶
Port configuration of IO-Link network module does not allow configuration of PIN 2. For some IO-Link network modules, the configuration of pin 2 on ports cannot be read. This problem is caused by faulty device-specific files (IODD), over which the BET has no control. However, efforts are being made with the manufacturers to correct this problem. #132886
The display of the legend on mouseover may behave differently. It may happen that the legend is not displayed. #77361
Workaround
Move the mouse pointer outside the field and then slowly move it back inside the field.
Firmware update¶
Since March 2024, you have received encrypted firmware for the following network modules:
BNI00HL
BNI00K4
BNI006A
BNI008M
BNI00HM
BNI00HW
BNI00H4
BNI00K5
The new firmwares offer an increased security standard. These encrypted firmwares can no longer be replaced by the previously unencrypted firmwares. Upgrading to encrypted firmware is only possible if the firmware used on the network module has been prepared for such an upgrade.
If an attempt is made to update from an unencrypted firmware that is not designed for an upgrade to an encrypted firmware to an encrypted firmware, this will result in a failed update.
If an attempt is made to set an encrypted firmware from an unencrypted firmware, this will result in a failed update.
For BNI00HL firmware version
1.1.4and BNI00HM firmware version4.8.4is not supported:Correct visualization of the port status in the master view
Visualization of the process data of all connected devices in the master view
When updating the firmware of a BNI00HL with FW 1.0.x to FW 1.1.4, BET displays an error at the end of the update because the device is reset to the factory settings and BET cannot find the device after the reset (no IP address in Profinet and default Profinet name). The firmware is saved on the device despite the error message.
Workaround
Resetting the settings indicates a successful update
After the update, perform a new network configuration for the devices and change the IP address.
When updating the firmware of a BNI00HM with FW 1.1.x to FW 4.8.4, BET displays an error at the end of the update, as the device is reset to IP 192.168.1.1 and BET cannot find the device after the reset, unless the update has already been carried out with this IP. The firmware is saved on the device despite the error message.
Workaround
Resetting the settings indicates a successful update
After the update, perform a new network configuration for the devices and change the IP address.