Scan existing topology (find devices)

Nov 06, 2024 | 885 words | 4 min reading time

You can scan a physically existing IO-Link topology with the BET and display its structure in the main view. The following requirements must be met for this:

  • The topology in which IO-Link network modules and IO-Link devices are to be searched and the network adapter of the workstation on which the BET is installed must be in the same network and IP address range. A search via a gateway or a search outside the address range of the network adapter is not possible.

  • If you use a USB Ethernet adapter, it must be set accordingly and the USBpCap software must be installed, see FAQs about firewall and IO-Link network.

  • Connected IO-Link devices are detected by using several protocols. For this purpose, the following ports must be enabled in the firewall settings of the PC for the BET :

    • UDP port <2000> for incoming messages

    • UDP port <1999> for outgoing messages

    • UDP port <2222> for incoming messages at CIP

    • 44818 for Ethernet/IP CIP (outgoing)

    Sharing must be done for private and public networks.

During the scanning process, all IP addresses in the defined address spaces are searched.

Note

Make sure that the network has been configured correctly, see Configure network.

Note

IO-Link devices (sensors and actuators) do not have their own IP address. They are addressed via the IO-Link network module to which the devices are connected.

Note

To set the firewall correctly, it may be important to know the path to the executable file of the BET . The executable file (Balluff Engineering Tool.exe) is located in the following folder after installation:
C:\Users\%UserName%\AppData\Local\Programs\Balluff Engineering Tool.

Check SSL certificate for HTTPS connection (HTTPS certificate error)

If an IO-Link network module has changed its SSL key or the SSL certificate is not trustworthy when communicating via HTTPS, you must explicitly classify the IO-Link device as trustworthy.

  1. Click ETHERNET/IP SEARCH to search for IO-Link devices on the EtherNet/IP bus.

  The following warning appears:

_images/w_SSL_Fehler_1_de.jpg
  1. To view details of the SSL certificate, click on the link SSL certificate in the information text.

  The certificate details are displayed:

_images/w_SSL_Fehler_2_de.jpg
  1. You can cancel the communication or trust the device. To cancel communication, click CANCEL COMMUNICATION. To trust the device, activate the checkbox Trust this device in the future.

  The TRUST DEVICE button is activated.

  1. Click on TRUST DEVICE.

  The device is classified as trustworthy and can be used.

Fix invalid SSL certificate for HTTPS connection

If the SSL certificate for BET is not recognized as trustworthy, you have two options:

  • You restart the BET .

  • You contact the support team.

  1. Click ETHERNET/IP SEARCH to search for IO-Link devices on the EtherNet/IP bus.

  The following warning appears:

_images/w_SSL_Fehler_3_de.jpg
  1. To view details of the SSL certificate, click on the link SSL certificate in the information text.

  The certificate details are displayed:

_images/w_SSL_Fehler_2_de.jpg
  1. Click RESTART BET. If the error still occurs, please contact Balluff support.