Product description

Dimensions

BNI XG1-505-0A5-R067 / BNI XG3-302-0B5-R067 / BNI XG3-508-0B5-R067 / BNI XG5-508-0B5-P067 / BNI XG5-508-0B5-R067 / BNI XG5-538-0B5-R067

../../../_images/BNI00KJ_Dimensions_27.09.2024.png

Dimensions BNI XG1-505-0A5-R067 / BNI-XG3-302-0B5-R067 / BNI-XG3-508-0B5-R067 / BNI XG5-508-0B5-R067 / BNI XG5-538-0B5-R067

BNI XG3-302-1B5-Z067 / BNI XG5-508-1B5-Z067 / BNI XG5-508-1B5-Z067-C17 / BNI XG5-538-1B5-Z067

../../../_images/BNI00K7_Dimensions_27.09.2024.png

Dimensions BNI XG3-302-1B5-Z067 / BNI XG5-508-1B5-Z067 / BNI XG5-508-1B5-Z067-C17 / BNI XG5-538-1B5-Z067

Construction

../../../_images/geraet_layout.png

Device overview

Note

  1. Only for BNI XG5-…-1B5-… _variants.

Function

The IO-Link multiprotocol master is a decentralized and configurable gateway that processes and evaluates the input and output signals of standard sensors and actuators as well as process data from connected IO-Link devices.

The data is transmitted via an existing fieldbus interface to a higher-level controller set up by the user for further processing.

A web server is available on the IO-Link master for configuration and diagnostics.

Note

For configuration information, see the configuration guide at www.balluff.com on the product page.

Variant

I/O-Port

IO-Link Port

-

-

Class A

Class B

BNI XG1-505-0A5-R067

-

1…8

–

BNI XG3-302-0B5-R067

1…8

–

–

BNI XG3-302-1B5-Z067

1…8

–

–

BNI XG3-508-0B5-R067

–

1…8

–

BNI XG5-508-0B5-P067

–

1…8

–

BNI XG5-508-0B5-R067

–

1…8

–

BNI XG5-538-0B5-R067

–

1…4

5…8

BNI XG5-508-1B5-Z067

–

1…8

–

BNI XG5-508-1B5-Z067-C17

–

1…8

–

BNI XG5-538-1B5-Z067

–

1…4

5…8

Note

Please check whether IO-Link is supported by your module before using this function. For more information on product variants that support IO-Link, see Supported product variants.

Display elements

../../../_images/Display_elements.png

Display elements

Note

For flashing behavior in autodetect mode, see Startup.

Status LEDs

Note

Specified voltage level according to DIN EN 61131.

Power supply

LED

Signal

Meaning

US

Green, static

Input voltage OK

Red flashing

Input voltage too low (< ~20.5 V DC)

UA

Green, static

Output voltage OK

Red flashing

Output voltage too low (< ~20.5 V DC) or too high (> ~28.7 V DC)

Red, static

No output voltage present (< ~10.4 V DC)

Profinet communication

LED

Signal

Meaning

SF

Off

No error

Red, static

Watchdog timeout; channel, general or extended diagnostics present; system error

Red flashing

DCP signal service started via bus.

BF

Off

No error

Red, static

Low speed of physical link; or no physical link

Red flashing

No data exchange or no configuration

Ethernet/IP communication

LED

Signal

Meaning

MOD

Green flashing

Incorrect or no module configuration

Green, static

Module in progress.

Red flashing

Fixed bus cycle not possible

Red-Green
Flashing

Starting sequence

NET

Off

Module has no IP address.

Green flashing

Module has an IP address, but
no connection established.

Green, static

Connection is established.

Red flashing

Connection timeout

Red-Green
Flashing

Starting sequence

EtherCAT communication

LED

Signal

Meaning

RUN

Off

Device is in INIT state.

Green flashing

Device is in PRE-OPERATIONAL state.

Green slowly flashing

Device is in SAFE-OPERATIONAL state.

Green, static

Device is in OPERATIONAL state.

ERR

Off

No errors

Red flashing

Invalid configuration

Red slowly flashing

Local error

Red, fast flashing

Application watchdog timeout

Red, static

Error in application

Modbus/TCP communication

LED

Signal

Meaning

RUN

Green slowly flashing

Module is ready to establish a connection.

Green, static

Connection is established.

Yellow, fast flashing

Existing connection has been lost.

Ethernet Ports

LED

Signal

Meaning

LA

Off

No data transfer and data reception

Green, flashing

Send and receive data with connected device.

LK

Off

Ethernet connection is not yet established.

Green, static

Ethernet connection established with another device.

Port/Pin LEDs

LED number

Assignment

LED 0

Pin 4

LED 1

Pin 2

Port/Pin LEDs Standard Port

Signal

Meaning

Off

State of input or output pins is 0

Yellow, static

State of input or output pins is 1

Both LEDs red flashing

Short circuit of sensor supply between pin 1 and pin 3

Red, static

Short circuit at output on pin 2/4 against pin 3

Red, static

No high signal at diagnostic input

Red, static

24 V input signal on configured output (actuator warning)

Port/Pin LEDs IO-Link Port

Signal

Meaning

Green, static

IO-Link connection active

Green flashing

No IO-Link connection or incorrect IO-Link device

Green, fast flashing

IO-Link: Preoperate during data storage

Red, fast flashing

Validation failed / incorrect configuration of the IO-Link data length

Red, fast flashing

Data storage failed / incorrect device for data storage

Red, static

IO-Link: Short circuit of pin 4 against pin 3

Labeling

../../../_images/labeling.png

Labeling (example)

Note

Only for BNI XG…-…-Z067(-C17) _variants.

../../../_images/labeling_R067.png

Labeling (example)

Note

Only for BNI XG…-…-R067 _variants.

Symbol on product

../../../_images/symbol.png

Symbol

Warning

General warning sign

► Observe the additional approval-related and safety-related information in the product documentation.