Technical data
The specifications are typical values for 24 V DC at room temperature.
The product is immediately ready for use.
Note
For performance data for UL, UL Requirements.
Note
Further data can be found at www.balluff.com on the product page.
Ambient and Environmental conditions
Ambient temperature |
|
|---|---|
BNI XG…-…-P067 |
−40…+70 °C |
BNI XG…-…-R067 |
−40…+70 °C |
BNI XG…-…-Z067(-C17) |
−5…+70 °C (without display function: −25…+70 °C) |
Storage temperature |
|
BNI XG…-…-P067 |
−40…+70 °C |
BNI XG…-…-R067 |
−40…+70 °C |
BNI XG…-…-Z067(-C17) |
−25…+70 °C |
Protection class (in screwed state) [1] |
|
BNI XG…-…-P067 |
IP68, IP69K |
BNI XG…-…-R067 |
IP68, IP69K |
BNI XG…-…-Z067(-C17) |
IP67 |
Operation |
Indoor |
Altitude |
≤ 2000 m (above sea level) |
Relative humidity |
≤ 85% (≤ 70°C) |
Pollution degree |
2 |
Electrical data
Operating voltage Ub |
18…30 V DC, as per EN 61131-2 |
Residual ripple |
< 1% |
Input current at 24 V [2] |
130 mA |
Overvoltage category |
SELV/PELV, Overvoltage category II |
Electrical connection
Connection (power supply IN/OUT) |
M12, L-coded, 5-pin, 1 × plug, 1 × socket |
Input/output ports |
M12, A-coded, 5-pin, 8 × socket |
Interface
Ethernet
Ethernet Port |
2 × 10Base/100Base-Tx |
Connection for Ethernet Port |
M12, D-coded, 2 × socket |
Cable types as per IEEE 802.3 |
Shielded twisted pair min. STP CAT 5 / STP CAT 5e |
Data transmission rate |
10/100 Mbit/s |
Max. cable length |
100 m |
Flow control |
Half-duplex/full-duplex (IEEE 802.33x-Pause) |
Note
The device may only be connected to internal Ethernet networks, without external connection or influence from TNV.
OT-Protocols/ Fieldbus Technologies
The following table summarizes the supported OT protocols and fieldbus technologies of the available product variants.
For EtherCAT, the implemented sub-protocols are listed in brackets.
Product Variant |
PROFINET |
EtherNet/IP |
Modbus/TCP |
EtherCAT |
EtherCAT Fast Hot Connect |
IIoT |
|---|---|---|---|---|---|---|
BNI XG1… product family |
||||||
BNI XG1-505-0A5-R067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG3… product family |
||||||
BNI XG3-302-0B5-R067 |
(CoE, EoE, FoE) |
(CoE, EoE, FoE) |
||||
BNI XG3-302-1B5-Z067 |
(CoE, EoE, FoE) |
(CoE, EoE, FoE) |
||||
BNI XG3-508-0B5-R067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5… product family |
||||||
BNI XG5-508-0B5-P067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5-508-0B5-R067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5-538-0B5-R067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5-508-1B5-Z067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5-508-1B5-Z067-C17 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
||||
BNI XG5-538-1B5-Z067 |
(CoE, EoE, AoE, FoE) |
(CoE, EoE, AoE, FoE) |
PROFINET supports Fast Startup (FSU) and is implemented according to the specification IO-Link Integration – Edition 2 Specification for PROFINET Version 1.1 (February 2020).
EtherNet/IP supports QuickConnect (QC).
EtherCAT supports the sub-protocols CoE, EoE, AoE, and FoE and is implemented according to the specification EtherCAT Modular Device Profile Part 6220: IO-Link Master (ETG.5001.6220 S (D) V1.0.5).
In IIoT mode, only the IIoT protocols described in the following chapter are available.
IT-Protocols
The following table summarizes the supported IT protocols and services of the available product variants.
The symbols and indicate whether a function is supported.
Product Variant |
WebUI |
REST API |
REST API (Parsed Data) |
MQTT |
MQTT (Parsed Data) |
MQTT Write |
OPC UA |
|---|---|---|---|---|---|---|---|
BNI XG1… product family |
|||||||
BNI XG1-505-0A5-R067 |
|||||||
BNI XG3… product family |
|||||||
BNI XG3-302-0B5-R067 |
|||||||
BNI XG3-302-1B5-Z067 |
|||||||
BNI XG3-508-0B5-R067 |
|||||||
BNI XG5… product family |
|||||||
BNI XG5-508-0B5-P067 |
|||||||
BNI XG5-508-0B5-R067 |
|||||||
BNI XG5-538-0B5-R067 |
|||||||
BNI XG5-508-1B5-Z067 |
|||||||
BNI XG5-508-1B5-Z067-C17 |
|||||||
BNI XG5-538-1B5-Z067 |
|||||||
The REST API is implemented according to the specification JSON Integration for IO-Link Version 1.0.0 (March 2020).
OPC UA is implemented according to the specification OPC Unified Architecture for IO-Link Companion Specification Release 1.0 (December 1, 2018).
MQTT Write is only available when the module operates in IIoT mode.
Sensor- and Actuator Ports
Ports, Connectors |
Port1…Port8 (X01…X08) |
|---|---|
Connector Type |
M12, A-coded, 5-pin, 8 × socket |
Supported Functions [3] |
IO-Link |
Max. cable length for IO-Link |
20 m |
[3] Supported Functions
The following table summarizes the supported port functions and capacities of the available product variants.
The symbols and indicate whether a function is supported. Numbers in brackets indicate the maximum number of available channels or ports.
Product Variant |
Class A/B SIO |
IO-Link [4] |
Digital Input [5] |
Digital Output [6] |
|---|---|---|---|---|
BNI XG1… product family |
||||
BNI XG1-505-0A5-R067 |
Ports 1…8: Class A |
(8) |
(16) |
(8) |
BNI XG3… product family |
||||
BNI XG3-302-0B5-R067 |
Ports 1…8: SIO |
(0) |
(16) |
(16) |
BNI XG3-302-1B5-Z067 |
Ports 1…8: SIO |
(0) |
(16) |
(16) |
BNI XG3-508-0B5-R067 |
Ports 1…8: Class A |
(8) |
(16) |
(16) |
BNI XG5… product family |
||||
BNI XG5-508-0B5-P067 |
Ports 1…8: Class A |
(8) |
(16) |
(16) |
BNI XG5-508-0B5-R067 |
Ports 1…8: Class A |
(8) |
(16) |
(16) |
BNI XG5-538-0B5-R067 |
Ports 1…4: Class A, Ports 5…8: Class B |
(8) |
(12) [10] |
(12) [11] |
BNI XG5-508-1B5-Z067 |
Ports 1…8: Class A |
(8) |
(16) |
(16) |
BNI XG5-508-1B5-Z067-C17 |
Ports 1…8: Class A |
(8) |
(16) |
(16) |
BNI XG5-538-1B5-Z067 |
Ports 1…4: Class A, Ports 5…8: Class B |
(8) |
(12) [10] |
(12) [11] |
[4] IO-Link |
|
|---|---|
Protocol Version |
1.1.4 |
Transmission rates |
COM1 = 4.8 kBaud |
Sensor supply (on Pin 1) |
|
BNI XG1… product family |
24 Volt, max. 500 mA |
BNI XG3… product family |
24 Volt, max. 2 A |
BNI XG5… product family |
24 Volt, max. 2 A |
[5] Digital Input |
|
|---|---|
Compliance |
IEC 61131-2 |
Input Type |
PNP (Sinking) |
Charactheristic |
Type 3 |
Nominal Input Voltage |
24 V DC |
[6] Digital Output |
|
|---|---|
Compliance |
IEC 61131-2 |
Output Type |
PNP (Sourcing), High Side Switch |
Nominal Output Voltage |
24 V DC |
Protection |
Short-circuit and overload protection |
Max. Output Current |
(see table below) |
Max. Output Current on… |
Pin 2 |
Pin 4 |
|---|---|---|
BNI XG1… product family |
n/a |
250 mA [7] |
BNI XG3… product family |
2 A |
2 A |
BNI XG5… product family |
up to 4 A [8] |
up to 2 A [9] |
Max. Output Current per port |
|
|---|---|
Class A |
4 A |
Class B |
6 A |
Note
The total current of the outputs on Ports’ Pin2 and Pin4 (powered by UA line) must not exceed 16 A.
The total current of the outputs on Ports’ Pin1 (powered by US) must not exceed 16 A.
Note
For the detailed pin assignment per device variant, including Class A/B differences and configurable current limit options, see the pin assignment tables in the installation and connection chapter.
Materials
Housing material |
|
|---|---|
BNI XG…-…-P067 |
Plastic, stainless steel inserts |
BNI XG…-…-R067 |
Plastic, stainless steel inserts |
BNI XG…-…-Z067(-C17) |
Zinc die cast, nickel-plated |
Mechanical features
Installation info |
|
|---|---|
Installation |
2-hole screw mounting |
Ground strap fastening |
Screw M4 |
Dimensions (W × H × D) |
|
BNI XG…-…-P067 |
68 × 226.2 × 38.3 mm |
BNI XG…-…-R067 |
68 × 226.2 × 38.3 mm |
BNI XG…-…-Z067(-C17) |
68 × 224 × 32 mm |
Weight |
|
BNI XG…-…-P067 |
approx. 570 g |
BNI XG…-…-R067 |
approx. 570 g |
BNI XG…-…-Z067(-C17) |
approx. 660 g |
Approvals and designations
Note
Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.
|
EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. |
CE
|
The CE Mark verifies that our products meet the requirements of the current EU Directive. |
UL Requirements
Cleaning
Clean the product only with dry cloth or cloth dampened only with water!
UL certificate
|
|
The power supply has to be an isolated type or SELV type.
The device may only be connected to internal Ethernet networks that do not extend beyond the building and are not exposed to TNVs.
Power ratings
Power Ratings |
|
|---|---|
Power input, nominal rated voltage 24 V DC |
130 mA maximum consumption |
Power output, nominal rated voltage 24 V DC |
max. 16 A |
Digital input, nominal rated voltage 24 V DC |
max. 30 mA/pin (point) |
Digital output, nominal rated voltage 24 V DC |
Class A IO-Link Port |
Cable sizes
- Power supply cable
Listed or R/C cable (CYJV2/8) with M12 female thread and L-coded plug rated 24 V minimum, 16 A minimum for all models. S, SJ, SO, ST, SV, or R/C (AVLV2) listed cable marked or specified on the UL Style Page as suitable for external connections, rated 300 V minimum, 14 AWG minimum, unless marked with the maximum load current and overcurrent protection for the cable in accordance with the table below.
- Mains connection cable
Listed or R/C cable (CYJV2/8) with an M12 L-coded threaded plug and a voltage rating of at least 24 V and at least 16 A for all models. Listed S, SJ, SO, ST, SV or R/C cable (AVLV2) marked or specified on the UL Style Page as suitable for external connections, rated 300 V minimum and 14 AWG minimum, unless marked with the maximum load current and overcurrent protection for the cable in accordance with the table below.
- Communication cable
Listed or R/C cable (CYJV2) with A, B, or D-coded male or female threads, as applicable, for connection to Article 9, M12 plug rated 24 V minimum and 1 A minimum. R/C (AVLV2), marked or specified on the UL Style Page as suitable for external connections, cable rated 28 AWG minimum and 300 V minimum.
- Input/output cable
Listed or R/C (CYJV2) cord assembly with threaded male A-coded M12 connector rated 24 V minimum, 4 A minimum. R/C (AVLV2) marked or specified in UL style page as suitable for external interconnection Cord rated 300 V minimum, 20 AWG minimum unless marked with maximum load current and overcurrent protection for the cord in accordance with table below
Cable conductor size, AWG |
14 |
14 |
16 |
18 |
20 |
22 |
24 |
26 |
28 |
30 |
|---|---|---|---|---|---|---|---|---|---|---|
Overcurrent protection maximum amperage [amps] |
16 |
12 |
8 |
5.6 |
5 |
3 |
2 |
1 |
0.8 |
0.5 |
Maximum load [amps] |
16 |
9 |
8 |
5.6 |
4 |
2.4 |
1.6 |
0.8 |
0.6 |
0.4 |