Overview of IO-Link

Device Variants

  • BTL BNCA00 - _ _ _ _ - C15DU _ _ _ - _ _ _ _ _ _

  • BTL ZNCE00 - _ _ _ _ - C15DU _ _ _ - _ _ _ _ _ _

Communication parameters

The most important communication parameters of the different device variants can be found in the following table.

Communication properties

Device ID

Baud rate

PDInput

PDOutput

IO-Link protocol version

Minimum cycle time

0x03040C

COM3

1 byte

–

V1.1

1 ms

For more information see the Communication parameter details

Supported profiles

This sensor supports the following IO-Link profiles.

Supported profile characteristics

Short name, type

ID

Characteristic name

SSP 2.8

0x001C (28)

Adjustable Switching Sensor, multi channel, integer

FWUPD

0x0031 (49)

Firmware Update

I&D

0x4000 (16384)

Identification & Diagnosis

Locator

0x8101 (33025)

Locator or Device Discovery

Process Data In structure

Note

Important

Process data must not be used during normal operation; it is intended solely for profile compatibility.

The BTL provides one byte of process data, which contains the four available switching signal channel’s output value.

Structure of the process data is defined by SSP2.8 (Smart Sensor Profile - Adjustable Switching Sensors).

Process data structure

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Reserved

Reserved

Reserved

Reserved

SSC1.4

SSC1.3

SSC1.2

SSC1.1

Details

The following table shows a detailed overview of the communication parameters.

Communication properties - details

Property

Value

Transmission rate

COM3 (230.4 kBaud)

Minimum cycle time

1 ms

IO-Link protocol version

0x11 (Version 1.1)

Process data in length

1 byte

Process data out length

-

Manufacturer ID

0x378 (888)

Device ID

0x03040C (197644)

M-sequence capability

0x1B (27)

ISDU support

yes

Preoperate M-sequence type

TYPE_1_2

Operate M-sequence type

TYPE_2_V (2 bytes OD)