Magnet mode
Description
The number of position magnets can be set to fixed or flexible.
Fixed number of position magnets
If a fixed number of one or two position magnets is set, the BTL continuously checks the number of detected position magnets.
If this number does not correspond to the set number, the application goes to error mode.
Flexible Magnet Mode (FMM)
In Flexible Magnet Mode the number of position magnets is flexible and can also be changed during operation.
ISDU
Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
|---|---|---|---|---|---|---|---|
Magnet Mode |
0x00C9 (201) |
0 |
R/W |
1 |
ENUM (UINT8) |
Yes |
Available modes
The following modes are available: