Product description

../../_images/2_edited_mod.png

Dimensions, design and function

Type

X

Rod end

BTL_NCA…

30 - 1 mm

with thread M4/4.5 deep

BTL_NCE…

2“ - 0.04“

with thread M4/4.5 deep

Construction

Electrical connection: The electrical connection is made via a plug connection (see Type code).

Housing: Housing containing the processing electronics.

Fastening: We recommend assembling the following BTLs on the mounting thread:

  • BTL B…: M18×1.5

  • BTL Z…: 3/4“-16UNF

There is an additional thread at the end of the rod to support large measuring lengths.

Position magnet: Defines the position to be measured on the waveguide. Position magnets are available in various models and must be ordered separately (see Accessories).

Measuring length: Defines the travel/length range available. Sensors with measuring lengths from 25 mm to 5000 mm are available.

Function

To determine the position of a plant component, a position magnet is connected to the component. Together they are moved along a waveguide located inside the BTL.

An internally generated INIT pulse interacts with the magnetic field of the position magnet to generate a torsional wave in the waveguide which propagates at ultrasonic velocity. The component of the torsional wave which arrives at the end of the waveguide is absorbed in the damping zone to prevent reflection. The component of the torsional wave which arrives at the beginning of the waveguide is converted by a coil into an electrical signal. The position of the position magnet and thus at the same time that of the plant component is determined from the running time of the shaft.

Up to 2 position magnets can be used for FMM (Flexible Magnet Mode).

The following functions can be selected for the output values:

  • Position

  • Velocity

  • Position difference

The product supports following interfaces:

  • The primary interface SSI is intended for the transmission of operating data.

  • The IO-Link interface is used exclusively for product configuration and maintenance.

To avoid interference with SSI communication, the SSI and IO-Link interface must not be used simultaneously!

The full range of functions can be configured using the “Balluff Engineering Tool” (BET) PC software.

Note

To configure the device via IO-Link, an IO-Link master must be connected.

Display elements

The product support the following display elements:

  • The status LED displays its operating status. See LED interface for details.

Part label

../../_images/BTL_BNCA00-0500-C15DUA01-000S32_labeled.png

Part label (excerpt, example)

Element

Description

1)

Order code

2)

Type

3)

Serial number

Type code

Example

BTL

BNCA00

-

0500

-

C15DUA01

-

000S32

Definition

BTL

aNCb00

-

cccc

-

C15defgh

-

000S32

Type code variant details

Code

Parameter

Meaning

BTL

Sensor type

Magnetostrictive Linear Position Sensor

a

Rod version, fastening

  • B = Rod with metric mounting thread M18x1.5

  • Z = Rod with inch mounting thread 3/4” - 16UNF

b

Mechanical null point

  • A = Null point at 30 mm; rod end with thread (only for BTL B…)

  • E = Null point at 50.8 mm; rod end with thread

cccc

Measuring length

Metric specification in mm; measuring length (0025…5000)

d

Interface

D = Digital

e

Output type

U = Output SSI and additional IO-Link configuration interface

f

Operating mode

  • A = Asynchronous, counting from null point

  • B = Asynchronous, counting from flange

g

Data format

  • 0 = 24-bit, binary, rising

  • 1 = 24-bit, Gray, rising

  • 2 = 24-bit, binary, falling

  • 3 = 24-bit, Gray, falling

  • 6 = 25-bit, binary, rising

  • 7 = 25-bit, Gray, rising

  • 8 = 25-bit, binary, falling

  • 9 = 25-bit, Gray, falling

  • A = 26-bit, binary, rising

  • B = 26-bit, Gray, rising

  • C = 26-bit, binary, falling

  • D = 26-bit, Gray, falling

h

Resolution

  • A = 0.1 µm

  • 0 = 0.5 µm

  • 1 = 1 µm

  • 2 = 2 µm

  • 3 = 5 µm

  • 4 = 10 µm

  • 5 = 20 µm

  • 6 = 40 µm

  • 7 = 50 µm

  • 8 = 100 µm

000S32

Electrical connection

8-pin, M16 plug per IEC 130-9