Technical data

The specifications are typical values at 24 V DC, room temperature and a measuring length of 500 mm in conjunction with the BTL-P-1013-4R, BTL-P-1013-4S, BTL-P-1012-4R or BTL-P-1014-2R position magnet.

The product is immediately ready for operation, full accuracy is achieved after the warm-up phase.

Note

Further data can be found at www.balluff.com on the product page.

Ambient condition

Note

For UL: Type 1 (UL61010-1), indoor use only. Use in enclosed spaces and up to an altitude of 2000 m above sea level.

Parameter

Specification

Ambient temperature

−40…+85 °C

Storage temperature

−40…+100 °C

Relative humidity

≤ 90%, non-condensing

Operating pressure

≤ 450 bar

Short term pressure

750 bar (10 × 1 min)

Typ. temperature coefficient [1]

≤ 30 ppm/K

Shock rating as per EN 60068-2-27 [2], [3]

100 g/6 ms

Continuous shock per EN 60068-2-27 [2], [3]

150 g/2 ms

Vibration per EN 60068-2-6 [2], [3]

20 g, 10…2000 Hz

Protection per IEC 60529 (when threaded together) [4]

IP67, IP69K

Detection range/Measuring range

Detection range/Measuring range

Parameter

Specification

Measuring length

25…5000 mm

Repeat accuracy

≤ ±10 µm

Length-dependent measuring frequency

Measuring length ≤ 70 mm

8000 Hz

Measuring length > 70… ≤ 170 mm

5000 Hz

Measuring length > 170… ≤ 240 mm

4000 Hz

Measuring length > 240… ≤ 590 mm

2000 Hz

Measuring length > 590… ≤ 1270 mm

1000 Hz

Measuring length > 1270… ≤ 2650 mm

500 Hz

Measuring length > 2650… ≤ 5000 mm

250 Hz

Linearity deviation [5]

with measuring length ≤ 500 mm

±30 μm

with measuring length > 500 mm

±50 μm

Detectable speed

≤ 10 m/s

Velocity resolution

0.1 mm/s

Electrical data

Parameter

Specification

Operating voltage Ub [6]

10…30 V DC

Typical current draw (at 24 V DC)

≤ 60 mA

Typical power consumption

≤ 1,5 W

Maximal power consumption [7]

≤ 2,8 W

Overvoltage protection

Ub up to 36 V DC

Voltage-proof up to (GND – Housing)

500 V DC

Electrical connection

Parameter

Specification

Short circuit protection

Signal output to GND and to 30 V DC

Protected against polarity reversal

Ub up to 30 V DC

Interfaces

Note

To avoid interference with SSI communication, the SSI and IO-Link interface must not be used simultaneously!

SSI interface

Parameter

Specification

Number of bits

Configurable

Coding

Binary or Gray

Characteristic

Rising or falling

SSI data

Configurable

SSI clock frequency fCLK

10 kHz…1 MHz

Short-circuit protection

Signal lines Data+/–, Clk+/– to +36 V or GND

Configuration interface

Parameter

Specification

Interface

IO-Link

Transfer protocol

1.1

Transmission rate

COM3 (230.4 kBaud)

Output value

None

Materials

Parameter

Specification

Housing material

Stainless steel

Rod material

Stainless steel

Mechanical features

Parameter

Specification

Rod diameter

10.2 mm

Weight (depends on length)

Approx. 1 kg/m

Rod wall thickness

2 mm

Housing mounting via threads

BTL B…

M18×1.5

BTL Z…

3/4“-16UNF

Connector version

Parameter

Specification

Min. cable temperature

−40…+85 °C

Connection to the evaluation unit

The maximum SSI clock frequency fCLK, max is dependent on the cable length [8]:

../../_images/ssi_cable_length.png

Maximum SSI clock frequency depending on the cable length

Approvals and markings

Marking

Meaning

The monitoring sensors BTL Basic Rod Series are restricted for use in industrial machinery applications as defined in the Electrical Standard for Industrial Machinery, NFPA 79.

The CE Mark verifies that our products meet the requirements of the current EU Directive.

Note

Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.