Operation mode

Description

This feature controls the internal filtering settings of the BTL.

By default, the BTL runs in balanced mode, which provides acceptable latency and noise. Suitable for most applications.

High speed mode provides minimal latency but noise levels could be higher.

High precision mode in contrast filters the measurement data extensively, providing minimal noise, however the latency is increased.

This parameter can be configured according to requirements of the specific application.

ISDU

Operation mode – ISDU

Name

Index

Subindex

Access

Length

Data Type

Data Storage

Default

Operation mode

0x0129 (81)

0

R/W

1

ENUM (UINT8)

Yes

0x02 (2)

Available modes

The following operation modes are available:

Operation mode configuration – available modes

Value

Meaning

Description

0x01 (1)

High speed

Minimal filtering, latency minimized

0x02 (2)

Balanced

Balanced mode (default)

0x03 (3)

High precision

Extensive filtering, latency increased