Synchronous mode configuration
Note
The Synchronous and Single Shot modes are not available for Hardware Revision "01"
(see Available modes).
Description
Depending on this parameter, the BTL’s measurement module can operate in different modes.
Typically, the BTL’s measurement unit operates in free-running mode (continuous measurement) and is independent of the SSI request. However, it can be synchronized with the SSI request so that the measurement cycle can be controlled by the SSI master.
ISDU
Name |
Index |
Subindex |
Access |
Length |
Data Type |
Data Storage |
Default |
|---|---|---|---|---|---|---|---|
Synchronous mode |
0x0200 (512) |
0 |
R/W |
1 |
ENUM (UINT8) |
Yes |
0x00 (0) |
Available modes
The following modes are available: