Overview > product-information > Product information Product information This section provides information about the product features and specifications. Product description Construction Function Display elements Part label Type code Technical data Ambient condition Detection range/Measuring range Electrical data Electrical connection Interfaces SSI interface Configuration interface Materials Mechanical features Connector version Connection to the evaluation unit Approvals and markings Accessories Position magnet BTL-P-1013-4R BTL-P-1013-4S BTL-P-1012-4R BTL-P-1014-2R Mounting nut BTL-A-FK01-E-M18X1,5 BTL-A-FK01-E-3/4“-16UNF